GN 52b T-Slot Bolts Steel / Stainless Steel, for Aluminum Profiles (b-Modular System)

T-Slot Bolts GN 52b: Steel / Stainless Steel, for Aluminum Profiles (b-Modular System)
Material / Finish: SZ - Steel, zinc plated, blue passivated

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
b-modular-system

b-Modular System (Bosch compatible)

Product description

T-slot bolts GN 52b fasten attachments and accessories in the slot of aluminum profiles. They are inserted into the slot of the aluminum profile at any position and affixed by a 90° turn.

The connection is conductive.

Specification

Steel, zinc plated, blue passivatedSZ


Stainless steel, plain finishNB


RoHS

Accessory

Collar Nuts GN 53b

Hide technical drawing
GN 52b T-Slot Bolts, Steel / Stainless Steel, for Aluminum Profiles (b-Modular System) sketch

Article options / Table

Show / Hide columns
ndl1
Steel

Stainless steel
bh1h2l2
8M 61620253040602025304060164,51,58
8M 8202530--------164,51,58
10M 6162025304060202530406019,55,548,5
10M 82025304060-202530406019,55,548,5

Build & Price

Slot width n
Thread d
Length l1 (Steel)
Length l1 (Stainless steel)
Material / Finish


Slot width n
Thread d
Length l1 (Steel)
Length l1 (Stainless steel)
Material / Finish


Selected Part (How to order)

Total (net)
1,15
plus VAT 0,22 €
gross 1,37 €
In stock
Weight: 0,006 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181595
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 52b-8M616-SZGN 52b-8M620-SZGN 52b-8M625-SZGN 52b-8M630-SZGN 52b-8M640-SZGN 52b-8M660-SZGN 52b-8M620-NBGN 52b-8M625-NBGN 52b-8M630-NBGN 52b-8M640-NBGN 52b-8M660-NBGN 52b-8M820-SZGN 52b-8M825-SZGN 52b-8M830-SZGN 52b-10M616-SZGN 52b-10M620-SZGN 52b-10M625-SZGN 52b-10M630-SZGN 52b-10M640-SZGN 52b-10M660-SZGN 52b-10M620-NBGN 52b-10M625-NBGN 52b-10M630-NBGN 52b-10M640-NBGN 52b-10M660-NBGN 52b-10M820-SZGN 52b-10M825-SZGN 52b-10M830-SZGN 52b-10M840-SZGN 52b-10M860-SZGN 52b-10M820-NBGN 52b-10M825-NBGN 52b-10M830-NBGN 52b-10M840-NBGN 52b-10M860-NB

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.