GN 536 Knurled Nuts Stainless Steel

Photo

GN 536 Knurled Nuts, Stainless Steel Finish: PL - Highly polished
Finish: PL - Highly polished
GN 536 Knurled Nuts, Stainless Steel Finish: PL - Highly polished GN 536 Knurled Nuts, Stainless Steel Finish: MT - Matte shot-blasted finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The knurling of the knurled nuts GN 536 allows a use in an environment with hygienic requirements.

Specification

Stainless steel AISI 304

  • Matte shot-blasted finishMT
  • Highly polishedPL

RoHS

Technical drawing

3D
Hide technical drawing
GN 536 Knurled Nuts, Stainless Steel sketch

Article options / Table

Show / Hide columns
d1d2d3hkt min.
20M 514138,58
24M 6161510,59
28M 8181712,510

Build & Price

Open 3D configurator
Handle diameter d1
Thread d2
Finish

Selected Part (How to order)

Total (net)
11,02
plus VAT 2,09 €
gross 13,11 €
In stock
incl. material surcharge: 0,19 €
The material surcharge is already included in the price.
Weight: 0,024 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181639
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.