GN 617.2 Indexing Plungers Threaded Body Plastic, with and without Rest Position

Indexing Plungers GN 617.2: Threaded Body Plastic, with and without Rest Position
ELESA original design
code: PMT.100
Material: NI - Stainless steel
Type: C - With rest position, without lock nut

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Indexing plungers GN 617.2 with plastic body are a reasonably priced indexing plunger variant. The dimensions correspond to those of the GN 617 or GN 617.1 indexing plungers.

Indexing plungers Type C / CK with rest position are used for such applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted. A notch keeps the plunger in this position.

Specification

Threaded body
Plastic (Polyamide PA-HP)

  • Glass fiber reinforced
  • Temperature resistant up to 130 °C
  • Black, matte

Plunger
Stainless steelNI AISI 303


Pressure spring
Stainless steel AISI 302


Knob
Plastic (Polyamide PA)

  • Black, matte
  • Not removable

Lock nut
Plastic (Polyamide PA-HP)
Black, matte


RoHS

Hide technical drawing
GN 617.2 Indexing Plungers, Threaded Body Plastic, Plunger Stainless Steel sketch

Article options / Table

Type

BWithout rest position, without lock nut
BKWithout rest position, with lock nut
CWith rest position, without lock nut
CKWith rest position, with lock nut
Show / Hide columns
d1
Plunger -0,1/-0,15
Bore -0,08
d2d3e ≈l1l2
Type
B / BK

Type
C / CK
l3l4l5sA/F1A/F2max. tightening
torque
in Nm
Spring
load
in N ≈
initial
\end
5M 10 x 12113,6455517551712168717
6M 12 x 1,525165466206618141912924
8M 16 x 1,53121,6698726876101924181130
10M 20 x 1,53125801010331091112230251945

Build & Price

Bolt diameter d1
Type




Material

Specifications



Bolt diameter d1
Type




Material

Selected Part (How to order)

Total (net)
9,89
plus VAT 1,88 €
gross 11,77 €
In stock
ELESA Code: 51651
Description: PMT.101-SST-5-M10x1-A
Weight: 0,013 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.