GN 6336.10 Star Knobs with Brass / Plastic Pivot

Material of the trust pad: MS - Brass

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Star knobs GN 6336.10 with brass or plastic thrust pad are used when indentations or damage is to be avoided.

Specification

Star knob DIN 6336
Plastic
Technopolymer (Polyamide PA)
Black, matte finish


Threaded stud
Stainless steel AISI 304 Cu


Pivot

  • BrassMS
  • Plastic (Polyacetal POM)KU

RoHS

Hide technical drawing
GN 6336.10 Star Knobs with Pivot sketch

Article options / Table

Show / Hide columns
d1d2l1
Nominal length
l2
MS-pad

KU-pad
d3
MS-pad

KU-pad
d4h1h2
25M 510152025-0,513312168
32M 6101620253011,343,5142010
40M 820253040501,51,665182513
50M 10202530455521,986,5223217

Build & Price

Handle diameter d1
Thread d2
Length l1
Material of the trust pad


Handle diameter d1
Thread d2
Length l1
Material of the trust pad


Selected Part (How to order)

Total (net)
1,80
plus VAT 0,34 €
gross 2,14 €
In stock
Weight: 0,006 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181595
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.