GN 6476 Side Guide Brackets Plastic, Fixed, with Contact Edge

GN 6476 Side Guide Brackets, Plastic, Fixed, with Contact Edge
Original design SPF.V / SPF.D

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Side guide brackets GN 6476 fasten side guides or side guide segments to conveyor sections. This also requires the use of connecting elements GN 6473.2, retaining profiles GN 6473.1 or side guide clamps GN 6475.3, GN 6475.4 or GN 6475.5.

The stop edge facilitates horizontal alignment on the conveyor system. The swing bolt with the hand knob or the hex nut can be attached to the side guide bracket either on top or on the side to respond to different space conditions.

Specification

Bracket
Plastic, polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +100 °C
  • Black, matte finish

Hand knob (identification no. 1)
Plastic, polyamide (PA)

  • Glass fiber reinforced
  • Black, matte finish
  • Threaded bushing, brass

Hex nut (identification no. 2)
Stainless steel AISI 304


Swing bolt / Washer
Stainless steel AISI 304


RoHS

Hide technical drawing
GN 6476 Side Guide Brackets, Plastic, Fixed, with Contact Edge sketch

Article options / Table

Identification no.

1With hand knob
2Without hand knob
Show / Hide columns
d1h1
Identification no. 1

Identification no. 2
bd2h2h3h4h5l1l2l3l4m1m2t1t2
D 12D 14D 161981733711157660465473063427982,5

Build & Price

Identification no.


Diameter d1
Height h1 (Id no. 1)
Height h1 (Id no. 2)
Identification no.


Diameter d1
Height h1 (Id no. 1)
Height h1 (Id no. 2)

Selected Part (How to order)

Total (net)
9,00
plus VAT 1,71 €
gross 10,71 €
In stock
ELESA Code: 419652
Description: SPF.V-12
Weight: 0,195 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 6476-1-D12-198GN 6476-2-D12-173GN 6476-1-D14-198GN 6476-2-D14-173GN 6476-1-D16-198GN 6476-2-D16-173

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.