GN 711 Rulers Stainless Steel / Plastic, Self-Adhesive

Material: KUS - Plastic
Type: W - Figures horizontally arranged (figure sequences L, M, R)
Sequence of the figures: L

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

The position of linear actuator connectors can be easily read from GN 711 rulers. With GN 711.1 reference arrows, reference points can be marked on rulers or reference positions in machines.

The adhesive tape on the rear allows you to affix rulers or reference arrows on all suitable and clean surfaces after the protective film is removed. The top of the stainless steel rulers is also protected by additional protective film.

Indicator arrows GN 711.1 for rulers are to be ordered separately.

Specification

Stainless steelNI

  • Thickness 0,6 mm
  • Scale etched

PlasticKUS

  • Thickness 0,3 mm
  • Highlighted in silver
  • Scale printed

RoHS

Hide technical drawing
GN 711 Rulers, Stainless Steel / Plastic, Self-Adhesive sketch

Article options / Table

Type

WFigures horizontally arranged (figure sequences L, M, R)
SFigures vertically arranged (figure sequences U, M, O)
Length l (Scale)
50100150200300400500750*1000*
* The NI-version of this length consists of 2 parts.

Build & Price

Material


Length l (Scale)
Type


Sequence of the figures
Material


Length l (Scale)
Type


Sequence of the figures

Selected Part (How to order)

Total (net)
1,39
plus VAT 0,26 €
gross 1,65 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39199080
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 711-NI-50-W-LGN 711-NI-50-W-MGN 711-NI-50-W-RGN 711-NI-50-S-MGN 711-NI-50-S-UGN 711-NI-50-S-OGN 711-KUS-50-W-LGN 711-KUS-50-W-MGN 711-KUS-50-W-RGN 711-KUS-50-S-MGN 711-KUS-50-S-UGN 711-KUS-50-S-OGN 711-NI-100-W-LGN 711-NI-100-W-MGN 711-NI-100-W-RGN 711-NI-100-S-MGN 711-NI-100-S-UGN 711-NI-100-S-OGN 711-KUS-100-W-LGN 711-KUS-100-W-MGN 711-KUS-100-W-RGN 711-KUS-100-S-MGN 711-KUS-100-S-UGN 711-KUS-100-S-OGN 711-NI-150-W-LGN 711-NI-150-W-MGN 711-NI-150-W-RGN 711-NI-150-S-MGN 711-NI-150-S-UGN 711-NI-150-S-OGN 711-KUS-150-W-LGN 711-KUS-150-W-MGN 711-KUS-150-W-RGN 711-KUS-150-S-MGN 711-KUS-150-S-UGN 711-KUS-150-S-OGN 711-NI-200-W-LGN 711-NI-200-W-MGN 711-NI-200-W-RGN 711-NI-200-S-MGN 711-NI-200-S-UGN 711-NI-200-S-OGN 711-KUS-200-W-LGN 711-KUS-200-W-MGN 711-KUS-200-W-RGN 711-KUS-200-S-MGN 711-KUS-200-S-UGN 711-KUS-200-S-OGN 711-NI-300-W-LGN 711-NI-300-W-MGN 711-NI-300-W-RGN 711-NI-300-S-MGN 711-NI-300-S-UGN 711-NI-300-S-OGN 711-KUS-300-W-LGN 711-KUS-300-W-MGN 711-KUS-300-W-RGN 711-KUS-300-S-MGN 711-KUS-300-S-UGN 711-KUS-300-S-OGN 711-NI-400-W-LGN 711-NI-400-W-MGN 711-NI-400-W-RGN 711-NI-400-S-MGN 711-NI-400-S-UGN 711-NI-400-S-OGN 711-KUS-400-W-LGN 711-KUS-400-W-MGN 711-KUS-400-W-RGN 711-KUS-400-S-MGN 711-KUS-400-S-UGN 711-KUS-400-S-OGN 711-NI-500-W-LGN 711-NI-500-W-MGN 711-NI-500-W-RGN 711-NI-500-S-MGN 711-NI-500-S-UGN 711-NI-500-S-OGN 711-KUS-500-W-LGN 711-KUS-500-W-MGN 711-KUS-500-W-RGN 711-KUS-500-S-MGN 711-KUS-500-S-UGN 711-KUS-500-S-OGN 711-NI-750-W-LGN 711-NI-750-W-MGN 711-NI-750-W-RGN 711-NI-750-S-MGN 711-NI-750-S-UGN 711-NI-750-S-OGN 711-KUS-750-W-LGN 711-KUS-750-W-MGN 711-KUS-750-W-RGN 711-KUS-750-S-MGN 711-KUS-750-S-UGN 711-KUS-750-S-OGN 711-NI-1000-W-LGN 711-NI-1000-W-MGN 711-NI-1000-W-RGN 711-NI-1000-S-MGN 711-NI-1000-S-UGN 711-NI-1000-S-OGN 711-KUS-1000-W-LGN 711-KUS-1000-W-MGN 711-KUS-1000-W-RGN 711-KUS-1000-S-MGN 711-KUS-1000-S-UGN 711-KUS-1000-S-O

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.