JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 369.5 Cranks Stainless Steel

Photo

GN 369.5 Cranks, Stainless Steel Type: A - without slot
Type: A - without slot
GN 369.5 Cranks, Stainless Steel Type: A - without slot GN 369.5 Cranks, Stainless Steel Type: N - with slot
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Cranks GN 369.5 feature a compact design and are used for light drive and positioning tasks. Thanks to the material used, the cranks are also suitable for more aggressive environments.

The slot of type N easily transfers the rotary movement to the shaft by means of a transverse pin mounted in the shaft. The crank can be connected removably or permanently fastened axially with a socket head cap screw ISO 4762. Type A can be ordered with transverse holes for GN 110.

Thanks to a simple manufacturing process, it is relatively easy and inexpensive to produce these cranks as special designs.

Specification

Body
Stainless steel AISI 304

  • Shot-blasted
  • Crank butt-welded

Cover cap
Plastic, black


Revolving handle
Plastic, phenolic resin (PF)

  • Black, shiny finish
  • Operating temperature up to 110 °C

RoHS

Technical drawing

3D
Hide technical drawing
GN 369.5 Cranks, Stainless Steel sketch

Article options / Table

Type

Awithout slot
Nwith slot
Show / Hide columns
Length l ≈d1 H9
Bore
d2h1h2h3h4+0,5Ø
Handle
Socket cap screw
ISO 4762
63B 1018281874401818M 5
80B 1018281874401818M 5
100B 1220302088502021M 6
125B 1220302088502021M 6

Build & Price

Open 3D configurator
Length l
d1
Type


GN 110 Cross holes (special order)

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11d3Length l
Standard version
Length l
Handwheels DIN 950 / GN 949
to Ø 250
672,5M 34,5-
893M 55,54,5
10113M 55,54,5
12134M 66,55,5
14154M 66,55,5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft consists very often of a cross pin or a grub screw.
As a result the user is faced with relatively high costs since cross holes on operating elements are in general not readily available.
Components with cross holes to GN 110 are not only offered at very competitive prices but they also save the manufacturer unnecessary drawing work. The geometrical form of some of the operating elements, however, does not lend itself to modification to this particular standard.
The pin hole d2 H11 is drilled to suit drive spring pins.

The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Handwheel DIN 950-GG-160-B14-A with cross hole GN 110-QE

6df6d732-25ae-4db8-8ad2-f11ca730e67b

Selected Part (How to order)

Total (net)
14,01
plus VAT 2,66 €
gross 16,67 €
In stock
incl. material surcharge: 0,32 €
The material surcharge is already included in the price.
Weight: 0,090 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 369.5-63-B10-AGN 369.5-63-B10-NGN 369.5-80-B10-AGN 369.5-80-B10-NGN 369.5-100-B12-AGN 369.5-100-B12-NGN 369.5-125-B12-AGN 369.5-125-B12-N

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.