GN 815.1 Stainless Steel Spring Plungers with Ball, with Collar, with Internal Hex

Stainless Steel Spring Plungers GN 815.1: with Ball, with Collar, with Internal Hex
Type: NI - Stainless steel, standard spring load

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Stainless steel spring plungers GN 815.1 are used as stops as well as thrust elements or ejectors.

The collar gives a defined installation position.

Specification

Type NI / NIS

  • Housing
    Stainless steel AISI 303
  • Ball
    Stainless steel AISI 420C, hardened

Identification of type NIS:
Housing with 2 longitudinal markings


RoHS

Hide technical drawing
GN 815.1 Stainless Steel Spring Plungers with Ball, with Collar, with Internal Hex sketch

Article options / Table

Type

NIStainless steel, standard spring load
NISStainless steel, high spring load
Show / Hide columns
d1d2d3l1l2l3w
compression
A/FSpring load in N ≈
standard (Type NI)
Initial


End
Spring load in N ≈
high (Type NIS)
Initial


End
M 42,56937,50,828141218
M 5381048,20,92.58141522
M 63,510105-13111819,326,6
M 84,51312,55,5-1,5418313660,5
M 10616176-25244557103,5
M 12818197-2,56264961110

Build & Price

Thread d1
Type


Specifications

Thread d1
Type


Selected Part (How to order)

Total (net)
4,73
plus VAT 0,90 €
gross 5,63 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181562
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.