GN 36 Machine Feet without Central Fastening Hole

Type (Foot plate): A - Without rubber pad

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Machine feet GN 36 are characterized by their solid construction and large variety. They are used especially on large and heavy systems and machines.

Foot plates and threaded studs are not connected together, during setup they are automatically centered by the radius at the contact point.

Type B with rubber underlay prevents slipping to the side, protects delicate surfaces and dampens vibrations and tremors. Type C with O-ring provides a seal over the ground to prevent the build-up of dirt under the foot.

Specification

Foot plate
Steel, powder coated
Black, RAL 9005, textured finish


Threaded studs / Hexagon nut ISO 8675
Steel, zinc plated, blue passivated


Rubber underlay, inlaid
Black, NBR
85±5 Shore A


O-ring, inlaid
Black, NBR
≈ 70 Shore A


RoHS

Hide technical drawing
GN 36 Machine Feet, without Central Fastening Hole sketch

Article options / Table

Type (Foot plate)

AWithout rubber pad
BWith rubber underlay
CWith O-ring
Show / Hide columns
d1d2l1l2l3sA/F1A/F2Static load F in kN
Type A / C

Type B
80M 20 x 1,56010027,515316165020
80M 24 x 27012027,515319197020
100M 20 x 1,5601003017,5416165030
100M 24 x 2701203017,5419197030
125M 24 x 2701203521519197050
125M 30 x 29015038215242412050
160M 30 x 29015045276242412070
160M 36 x 211018045276303018070
200M 36 x 2110180553383030180110
200M 42 x 2125210553383636250110

Build & Price

Foot diameter d1
Thread d2
Thread length l1
Type (Foot plate)



Foot diameter d1
Thread d2
Thread length l1
Type (Foot plate)



Selected Part (How to order)

Total (net)
14,91
plus VAT 2,83 €
gross 17,74 €
In stock
Weight: 0,527 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.