GN 37 Machine Feet with Central Fastening Hole

Type (Foot plate): A - Without rubber pad

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Machine feet GN 37 are characterized by their solid construction and large variety. They are used especially on large and heavy systems and machines. The through-hole allows the machine feet to be attached centrally to the ground, making them ideal for compressive and tensile loads.

Foot plates and threaded studs are not connected together, during setup they are automatically centered by the radius at the contact point.

Type B with rubber underlay prevents slipping to the side, protects delicate surfaces and dampens vibrations and tremors. With type C, the central screw hole is sealed by an O-ring in the foot plate on the ground. When used in conjunction with a collection pan, lubricants for example cannot escape to reach the underlying surface.

Specification

Foot plate
Steel, powder coated
Black, RAL 9005, textured finish


Threaded studs / Hexagon nut ISO 8675
Steel, zinc plated, blue passivated


Rubber underlay, inlaid
Black, NBR
85±5 Shore A


O-ring, inlaid
Black, NBR
≈ 70 Shore A


RoHS

Hide technical drawing
GN 37 Machine Feet, with Central Fastening Hole sketch

Article options / Table

Type (Foot plate)

AWithout rubber pad
BWith rubber underlay
CWith O-ring
Show / Hide columns
d1d2l1d3 H13l2l3sA/F1A/F2Static load F in kN
Type A / C

Type B
80M 20 x 1,560927,515316164020
100M 24 x 270113017,5419195030
125M 30 x 29013,53821524248050
160M 36 x 211017,545276303012070
200M 42 x 212522553383636150110

Build & Price

Fußdurchmesser d1
Gewinde d2
Gewindelänge l1
Type (Foot plate)



Fußdurchmesser d1
Gewinde d2
Gewindelänge l1
Type (Foot plate)



Selected Part (How to order)

Total (net)
16,52
plus VAT 3,14 €
gross 19,66 €
In stock
Weight: 0,405 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.