GN 875.4 Adapter Flanges for Swing Clamps GN 875 / GN 876, Aluminum

Adapter Flanges GN 875.4: for Swing Clamps GN 875 / GN 876, Aluminum

Product description

Adapter flanges GN 875.4 are designed as accessories to swing clamps GN 875 / GN 876 and serve as adapter for mounting custom clamping arms.

The angle orientation of the clamping arm can be set arbitrarily during mounting on the swing clamp. When tightening the screw, the piston rod must not experience any torque. The clamping arm must therefore be held to prevent twisting.

Included are a socket cap screw DIN 912 and a washer ISO 7092 for fastening to the swing clamp.

Specification

  • AluminumAL
    Hard anodizedHE
    Wear-resistant surface

  • Socket cap screw DIN 912
    Steel, zinc plated, blue passivated

  • Washer ISO 7092
    Steel, zinc plated, blue passivated

RoHS

Hide technical drawing
GN 875.4 Adapter Flanges, for Swing Clamps GN 875 / GN 876 sketch

Article options / Table

Show / Hide columns
for
swing clamps
Size
d1mbd2d3d4d5h1h2h3
1682213M 5135,530145,56
20123018M 6188,540205,510
25143825M 6258,55024,5812
32 / 40164530M 83096029918
50 / 63204832M 83210,565301018

Build & Price

Material

d1
m
Finish
Material

d1
m
Finish

Selected Part (How to order)

Total (net)
16,53
plus VAT 3,14 €
gross 19,67 €
In stock
Weight: 0,013 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76169990
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 875.4-AL-8-22-HEGN 875.4-AL-12-30-HEGN 875.4-AL-14-38-HEGN 875.4-AL-16-45-HEGN 875.4-AL-20-48-HE

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.