GN 509.6 Ball Transfer Units Housing Steel, with Internal Thread

Ball Transfer Units GN 509.6: Housing Steel, with Internal Thread
Material housing: S - Steel
Material load ball: BL - Steel

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Ball transfer units GN 509.6 are used in machine and fixture construction, for example, to move heavy loads in any direction without great effort. The roller bearing of the ball ensures reliable operation and a long service life.

The ball transfer units feature an internal thread on the bottom for fastening. The load is transferred via the housing base.

Specification

Housing
SteelS, turned
Zinc plated, blue passivated


Load ball

  • SteelBL, plain finish
  • Stainless steelNI AISI 420C
  • PlasticKU, polyacetal (POM)

Bearing balls

  • Steel, plain finish for load ball BL / KU
  • Stainless steel AISI 420C for load ball NI

Dust protection on size 22 / 30
Felt


RoHS

Hide technical drawing
GN 509.6 Ball Transfer Units, Housing Steel, with Internal Thread sketch

Article options / Table

Show / Hide columns
Sized2d1
Ball
d3 ±0,1h1 ±0,3h2 ±0,3h3t
min.
Load C in N
SBL / SNI

SKU
15M 815,82423,24,85,57600130
22M 822,236364,55,891800200
30M 830,14540,86893500250

Build & Price

Size
Material housing

Material load ball



Thread d2
Size
Material housing

Material load ball



Thread d2

Selected Part (How to order)

Total (net)
8,25
plus VAT 1,57 €
gross 9,82 €
In stock
Weight: 0,050 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84829900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 509.6-15-SBL-M8GN 509.6-15-SNI-M8GN 509.6-15-SKU-M8GN 509.6-22-SBL-M8GN 509.6-22-SNI-M8GN 509.6-22-SKU-M8GN 509.6-30-SBL-M8GN 509.6-30-SNI-M8GN 509.6-30-SKU-M8

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.