GN 546.6 ATEX-Sight Glasses Crystal Clear Plastic

Photo

GN 546.6 ATEX-Sight Glasses, Plastics
ELESA original design
code: HCFE-EX
ATEX

Product Family ATEX

ATEX standard parts have been developed for explosion hazard conditions in hydraulics or gear construction. Every product includes a documentation showing the underlying European explosion protection directive (ATEX).

  • especially for explosion hazard zones
Show all ATEX products

Product description

Information

ATEX-Sight glasses GN 546.6 are suitable for use in an explosion risk environment. They comply with the guidelines 2014/34/EU.

A detailed operating instruction is included with every ATEX sight glass GN 546.6.

By virtue of the high strength of the material (considerably stronger than, for instance, Plexiglass) the oil level glasses can be produced in much thinner walled material which has also led to clearer sight. The ratio between bore Ø and the viewing window is much improved.

Assembly instruction:
For mounting on walls of less than 4 mm thickness please use a mounting nuts GN 7430.

Specification

Plastic

  • Crystal clear Polyamid (PA-T)
  • High mechanical strength
  • Temperature resistant up to 80 °C
  • Solvent resistant,
    but not alcohol resistant

Seal
Rubber NBR (Perbunan®)


RoHS

Accessory

Mounting Nuts GN 7430

Technical drawing

3D
Hide technical drawing
GN 546.6 ATEX-Sight Glasses, Plastics sketch

Article options / Table

Show / Hide columns
d1d2d3l1l2srecommended torque in Nm
15G 3/822,57,513193 ... 5
19G 1/22610,516224 ... 6
25G 3/431,510,519,5276 ... 8

Build & Price

Open 3D configurator
Window glass d1
Thread d2

Selected Part (How to order)

Total (net)
6,94
plus VAT 1,32 €
gross 8,26 €
In stock
ELESA Code: 10851-R-EX
Description: HCFE.12-3/8-EX
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90261089
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.