GN 473 Base Plate Mounting Clamps Aluminum

GN 473 Base Plate Mounting Clamps, Aluminum Finish: MT - Matte finish, tumbled
Finish: MT - Matte finish, tumbled

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show all compatible products

Product description

Base plate mounting clamps GN 473 have a horizontal and a vertical clamping bore. The vertical clamping bore is additionally fitted with a square.

The bore distance m corresponds to base plate mounting clamps GN 473, base plate swivel mounting clamps GN 485 and flanged mounting bolts GN 480 as well as retaining magnets GN 51.6.

In the standard version, the clamping screws are socket cap screws with hexagonal socket DIN 912. They can be replaced by clamping kits GN 511 (article code see table of dimensions).

Specification

  • Aluminum
    • Matte finish, tumbledMT
    • Anodized, blackELS

  • Socket cap screws DIN 912
    Stainless steel AISI 304

RoHS

Accessory

Clamping Kits GN 511
Stainless Steel Retaining Rods / Retaining Tubes GN 480.1

Hide technical drawing
GN 473 Base Plate Mounting Clamps, Aluminum sketch

Article options / Table

Show / Hide columns
d1
Bore
for
shaft tol. h11
b1b2d2d3
Clamping
thread
d4
For screw
l1l2l3l4ms
Square
Clamping kits
for d3
B 8142931,5M 4M 42077322-GN 511-M4-14
B 10163538M 5M 524882,5278GN 511-M5-16
B 12163538M 5M 525882,52710GN 511-M5-16
B 15204145M 6M 630101043212GN 511-M6-20
B 16204145M 6M 6311010432-GN 511-M6-20
B 20254450M 6M 63512,512,56,53616GN 511-M6-25

Build & Price

Bore d1
Finish
Bore d1
Finish

Selected Part (How to order)

Total (net)
10,70
plus VAT 2,03 €
gross 12,73 €
In stock
incl. material surcharge: 0,18 €
The material surcharge is already included in the price.
Weight: 0,023 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 473-B8-ELSGN 473-B8-MTGN 473-B10-ELSGN 473-B10-MTGN 473-B12-ELSGN 473-B12-MTGN 473-B15-ELSGN 473-B15-MTGN 473-B16-ELSGN 473-B16-MTGN 473-B20-ELSGN 473-B20-MT

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.