GN 932 Ledge Handles with Locking Plastic, with and without Lock

ELESA original design
code: ESC
Type: S - Not lockable, only snap-in lock

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Ledge handles with locking GN 932 are very easy to mount. Handle and lock (snap-type lock or key-type lock) are integrated in a single element. Also, the handle and therefore the door is side mounted in the locking section.

The key is turned by 180° and may be inserted or pulled off in both end positions.

Types with a standard lock allow every lock to be opened with the same key. For the types with different lock, there are more than 200 different lock variants.

Two keys are supplied with the designs with lock (Type SCE and Type SCU).

Specification

Plastic technopolymer

  • Handle part (Polyamide PA)
  • Locking part (Polyacetal POM)
  • Temperature resistant up to 60 °C
  • Black, matte finish

Lock mechanism
Zinc die casting, nickel plated


Key
Brass, nickel plated
with handle in plastic


Latch arm
Steel zinc plated, blue passivated


RoHS

Hide technical drawing
GN 932 Ledge Handles with Locking, Plastic, with and without Lock sketch

Article options / Table

Type

SNot lockable, only snap-in lock
SCEWith key, lockable (same lock)
SCUWith key, lockable (different lock)
Show / Hide columns
l1dh1h2h3l2l3l4l5l6m1m2m3
906317572,529257257213,540,5

Build & Price

Length l1
Type



Length l1
Type



Selected Part (How to order)

Total (net)
19,36
plus VAT 3,68 €
gross 23,04 €
In stock
ELESA Code: 225031
Description: ESCKU.90-6
Weight: 0,115 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.