DIN 910 Threaded Plugs Steel / Stainless Steel, with Collar and External Hex

Material: ST - Steel
Type: AC - With sealing ring in copper

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Threaded plugs DIN 910 are used, for example, on filling, drain or inspection openings of gear boxes and hydraulic tanks.

Specification

Threaded plug

  • SteelST
    • Zinc plated, blue passivated
    • Property class 5.8
  • Stainless steelA4 AISI 316 / AISI 316Ti

Sealing ring DIN 7603 for type AC / AA / AN


RoHS

Accessory

Sealing Rings DIN 7603

Hide technical drawing
DIN 910 Threaded Plugs, Steel / Stainless Steel, with Collar and External Hex sketch

Article options / Table

Type

AWithout sealing ring
ACWith sealing ring in copper
AAWith sealing ring in aluminum
ANWith sealing ring in stainless steel
Show / Hide columns
d1
Steel ST

Stainless steel A4

Steel ST
Stainless Steel A4
d2 h14d3d4
Sealing
Outside diameter
l1 ±0,2l2 ±0,5l3sA/F
M 8 x 1M 8 x 1-148,311,5896 - 1110
M 10 x 1M 10 x 1-1410,313,5896110
--G 1/8141013,5896110
M 12 x 1,5M 12 x 1,5-1712,31612961,513
--G 1/41813,41812961,513
M 14 x 1,5M 14 x 1,5-1914,31812961,513
M 16 x 1,5M 16 x 1,5-2116,32012961,517
--G 3/822172112961,517
M 18 x 1,5M 18 x 1,5-2318,322121281,517
M 20 x 1,5M 20 x 1,5-2520,324141281,519
--G 1/22621,326141281,519
M 22 x 1,5M 22 x 1,5-2722,327141281,519
M 24 x 1,5M 24 x 1,5-2924,32914139222
M 26 x 1,5--3126,331161410224
M 27 x 2--3227,332161410224
--G 3/43226,732161410224
M 30 x 1,5--3630,336161410224
M 33 x 2--3933,339161611227
--G 13933,539161611227
M 42 x 2--4942,349161712230
--G 1 1/44942,249161712230
M 48 x 2--5548,355161712230
--G 1 1/25548,155161712230

Build & Price

Material


Thread d1 (Steel)
Thread d1 (Stainless steel)
Inch Thread d1
Type




Material


Thread d1 (Steel)
Thread d1 (Stainless steel)
Inch Thread d1
Type




Selected Part (How to order)

Total (net)
1,17
plus VAT 0,22 €
gross 1,39 €
In stock
Weight: 0,009 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181582
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

DIN 910-ST-M8x1-ADIN 910-A4-M8x1-ADIN 910-ST-M8x1-ACDIN 910-A4-M8x1-ACDIN 910-ST-M8x1-AADIN 910-A4-M8x1-AADIN 910-ST-M8x1-ANDIN 910-A4-M8x1-ANDIN 910-ST-M10x1-ADIN 910-A4-M10x1-ADIN 910-ST-M10x1-ACDIN 910-A4-M10x1-ACDIN 910-ST-M10x1-AADIN 910-A4-M10x1-AADIN 910-ST-M10x1-ANDIN 910-A4-M10x1-ANDIN 910-ST-G1/8-ADIN 910-A4-G1/8-ADIN 910-ST-G1/8-ACDIN 910-A4-G1/8-ACDIN 910-ST-G1/8-AADIN 910-A4-G1/8-AADIN 910-ST-G1/8-ANDIN 910-A4-G1/8-ANDIN 910-ST-M12x1,5-ADIN 910-A4-M12x1,5-ADIN 910-ST-M12x1,5-ACDIN 910-A4-M12x1,5-ACDIN 910-ST-M12x1,5-AADIN 910-A4-M12x1,5-AADIN 910-ST-M12x1,5-ANDIN 910-A4-M12x1,5-ANDIN 910-ST-G1/4-ADIN 910-A4-G1/4-ADIN 910-ST-G1/4-ACDIN 910-A4-G1/4-ACDIN 910-ST-G1/4-AADIN 910-A4-G1/4-AADIN 910-ST-G1/4-ANDIN 910-A4-G1/4-ANDIN 910-ST-M14x1,5-ADIN 910-A4-M14x1,5-ADIN 910-ST-M14x1,5-ACDIN 910-A4-M14x1,5-ACDIN 910-ST-M14x1,5-AADIN 910-A4-M14x1,5-AADIN 910-ST-M14x1,5-ANDIN 910-A4-M14x1,5-ANDIN 910-ST-M16x1,5-ADIN 910-A4-M16x1,5-ADIN 910-ST-M16x1,5-ACDIN 910-A4-M16x1,5-ACDIN 910-ST-M16x1,5-AADIN 910-A4-M16x1,5-AADIN 910-ST-M16x1,5-ANDIN 910-A4-M16x1,5-ANDIN 910-ST-G3/8-ADIN 910-A4-G3/8-ADIN 910-ST-G3/8-ACDIN 910-A4-G3/8-ACDIN 910-ST-G3/8-AADIN 910-A4-G3/8-AADIN 910-ST-G3/8-ANDIN 910-A4-G3/8-ANDIN 910-ST-M18x1,5-ADIN 910-A4-M18x1,5-ADIN 910-ST-M18x1,5-ACDIN 910-A4-M18x1,5-ACDIN 910-ST-M18x1,5-AADIN 910-A4-M18x1,5-AADIN 910-ST-M18x1,5-ANDIN 910-A4-M18x1,5-ANDIN 910-ST-M20x1,5-ADIN 910-A4-M20x1,5-ADIN 910-ST-M20x1,5-ACDIN 910-A4-M20x1,5-ACDIN 910-ST-M20x1,5-AADIN 910-A4-M20x1,5-AADIN 910-ST-M20x1,5-ANDIN 910-A4-M20x1,5-ANDIN 910-ST-G1/2-ADIN 910-A4-G1/2-ADIN 910-ST-G1/2-ACDIN 910-A4-G1/2-ACDIN 910-ST-G1/2-AADIN 910-A4-G1/2-AADIN 910-ST-G1/2-ANDIN 910-A4-G1/2-ANDIN 910-ST-M22x1,5-ADIN 910-A4-M22x1,5-ADIN 910-ST-M22x1,5-ACDIN 910-A4-M22x1,5-ACDIN 910-ST-M22x1,5-AADIN 910-A4-M22x1,5-AADIN 910-ST-M22x1,5-ANDIN 910-A4-M22x1,5-ANDIN 910-ST-M24x1,5-ADIN 910-A4-M24x1,5-ADIN 910-ST-M24x1,5-ACDIN 910-A4-M24x1,5-ACDIN 910-ST-M24x1,5-AADIN 910-A4-M24x1,5-AADIN 910-ST-M24x1,5-ANDIN 910-A4-M24x1,5-ANDIN 910-ST-M26x1,5-ADIN 910-ST-M26x1,5-ACDIN 910-ST-M26x1,5-AADIN 910-ST-M26x1,5-ANDIN 910-ST-M27x2-ADIN 910-ST-M27x2-ACDIN 910-ST-M27x2-AADIN 910-ST-M27x2-ANDIN 910-ST-G3/4-ADIN 910-A4-G3/4-ADIN 910-ST-G3/4-ACDIN 910-A4-G3/4-ACDIN 910-ST-G3/4-AADIN 910-A4-G3/4-AADIN 910-ST-G3/4-ANDIN 910-A4-G3/4-ANDIN 910-ST-M30x1,5-ADIN 910-ST-M30x1,5-ACDIN 910-ST-M30x1,5-AADIN 910-ST-M30x1,5-ANDIN 910-ST-M33x2-ADIN 910-ST-M33x2-ACDIN 910-ST-M33x2-AADIN 910-ST-M33x2-ANDIN 910-ST-G1-ADIN 910-A4-G1-ADIN 910-ST-G1-ACDIN 910-A4-G1-ACDIN 910-ST-G1-AADIN 910-A4-G1-AADIN 910-ST-G1-ANDIN 910-A4-G1-ANDIN 910-ST-M42x2-ADIN 910-ST-M42x2-ACDIN 910-ST-M42x2-AADIN 910-ST-M42x2-ANDIN 910-ST-G11/4-ADIN 910-A4-G11/4-ADIN 910-ST-G11/4-ACDIN 910-A4-G11/4-ACDIN 910-ST-G11/4-AADIN 910-A4-G11/4-AADIN 910-ST-G11/4-ANDIN 910-A4-G11/4-ANDIN 910-ST-M48x2-ADIN 910-ST-M48x2-ACDIN 910-ST-M48x2-AADIN 910-ST-M48x2-ANDIN 910-ST-G11/2-ADIN 910-A4-G11/2-ADIN 910-ST-G11/2-ACDIN 910-A4-G11/2-ACDIN 910-ST-G11/2-AADIN 910-A4-G11/2-AADIN 910-ST-G11/2-ANDIN 910-A4-G11/2-AN

This could also be interesting...