GN 132.25 Two-Way Linear Actuator Connectors for Two-Axis System, Stainless Steel

Two-Way Linear Actuator Connectors GN 132.25: for Two-Axis System, Stainless Steel
Type: B - With seals

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Two-way linear actuator connectors GN 132.15 / GN 132.25 are based on two-way connector clamps. The additionally provided mounting holes are used to connect to the drive key of a linear actuator. Bores with the designation G are equipped with sleeve bearings.

With the screw locations z, the play of the guide bores d1 / d2 can be adjusted or the linear actuator connectors can be clamped after adjustment. Type B is equipped with seals at the screw locations.

For quick clamping without tools, the cap nuts can be replaced by the adjustable hand levers GN 911.3 listed in the table as accessories.

Specification

Stainless steel AISI CF-8
Matte shot-blasted


Sleeve bearing
Plastic (PTFE)


Carriage bolt DIN 603
Stainless steel


Cap nuts DIN 917 / Washers
Stainless steel


Seals

  • Sealing disks
    Plastic (Polyacetal POM)
  • Spacer ring
    Silicon, 40 ... 60 Shore A

RoHS

Hide technical drawing
GN 132.25 Two-Way Linear Actuator Connectors, for Two-Axis System, Stainless Steel sketch

Article options / Table

Type

AWithout Seals
BWith seals

Identification no.

4With 2 stainless steel cap nuts DIN 917
Show / Hide columns
d1 - d2
with
sleeve bearing
bd3d4
Mounting
screws on
the drive key
k
Clamping
length
l1mz
Screw
locations
Accessory
Recom. hand lever
GN 911.3 for
 z
l2
G30 - G302237M 44010433M 863 | 78
G50 - G503060M 66515053M 1078 | 92

Build & Price

d1 - d2
Type


Identification no.

d1 - d2
Type


Identification no.

Selected Part (How to order)

Total (net)
114,41
plus VAT 21,74 €
gross 136,15 €
In stock
incl. material surcharge: 1,64 €
The material surcharge is already included in the price.
Weight: 0,296 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73072210
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.