GN 391 Drive / Transfer Units for the Connection of Linear Actuators

Material: SCR - Steel, chrome-plated

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Transfer units GN 391 are normally used in connection with linear actuators. They are designed to transfer the rotary movement for operating the linear actuators to another or a further position.

The transfer unit in the standard length l1 is a special design: It is designed to turn the operating axis for the linear actuators (handwheel) by 90° together with an angular gear.

As in linear actuators, digital position indicators can be fitted.

Specification

Guide tube

  • Tube DIN 2391
    Steel, chrome-platedSCR

  • Tube DIN 2462
    Stainless steelNI AISI 304


Shaft

  • Steel respectively stainless steel
  • Ball bearing

End cap
Plastic


RoHS

Hide technical drawing
GN 391 Transfer Units, Steel / Stainless Steel sketch

Article options / Table

Show / Hide columns
d1l1
Standard lengths of the
drive units


Transfer units
d2l2
184742 ...  500*616
306055 ... 2000*816
409388 ... 2500*1217
509388 ... 2500*1218
609590 ... 2800*1419
* according to customer‘s requirement

Build & Price

Diameter d1
Length l1
Material


Diameter d1
Length l1
Material


Application examples for transfer units and angular gears

MD291_AN-23040-1

Two parallel sliding linear actuators GN 291 are connected with a transfer unit GN 391.
The angular housings GN 298-W including the bevel gear wheels GN 297 and another transfer unit GN 391 connect the handwheel with the system. The handwheel is placed in a rectangular position to the moving axes.

MD291_AN-23036-1

Two flanged linear actuator connectors GN 146.1 are moved parallel. For this two linear actuators GN 291 are connected with a transfer unit GN 391.

The T- and angular gear GN 298-T/-W including the bevel gear wheels GN 297 and another transfer unit GN 391 connect the handwheel with the system. The handwheel is placed in a parallel position to the moving axes.

Selected Part (How to order)

Total (net)
161,42
plus VAT 30,67 €
gross 192,09 €
In stock
Weight: 0,063 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.