JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 611 Spring Plungers Long Version, with Bolt

Photo

GN 611 Spring Plungers, Long Version Type: L - Steel, standard spring load
Type: L - Steel, standard spring load
GN 611 Spring Plungers, Long Version Type: L - Steel, standard spring load GN 611 Spring Plungers, Long Version Type: LN - Stainless steel, standard spring load GN 611 Spring Plungers, Long Version Type: LS - Steel, high spring load GN 611 Spring Plungers, Long Version Type: LSN - Stainless steel, high spring load
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Spring plungers GN 611 are used as ejectors, push-on and push-off operations in the sheet metal industry, as well as cushioners.

The slot on the plunger side is provided for blind hole application. A special screwdriver GN 611.5 is available (see table).

Specification

Type L / LS

  • Housing
    Steel, blackened
  • Bolt
    Steel, blackened
    Case-hardened

Type LN / LSN

  • Housing
    Stainless steel AISI 303
  • Bolt
    Stainless steel AISI 303
    Nitrided

Pressure spring
Steel


Identification of type LS / LSN:
Housing with 2 longitudinal markings


RoHS

Technical drawing

3D
Hide technical drawing
GN 611 Spring Plungers, Long Version sketch

Article options / Table

Type

LSteel, standard spring load
LSSteel, high spring load
LNStainless steel, standard spring load
LSNStainless steel, high spring load
Show / Hide columns
d1w
Stroke
d2d3l1l2A/F
Internal hexagon
Spring load in N ≈
Standard (Type L / LN)
Initial


End
Spring load in N ≈
High (Type LS / LSN)
Initial


End
Code no.
Screwdriver
M 10847,8352536161222GN 611.5-M10
M 12105,59,543354418746GN 611.5-M12
M 1610813,4483567241043GN 611.5-M16
M 1615813,4583569331057GN 611.5-M16
M 1620813,458356423--GN 611.5-M16
M 1620813,483356--1872GN 611.5-M16
M 1625813,49835613412070GN 611.5-M16
M 1630813,49835613472080GN 611.5-M16
M 1640813,4148356136321113GN 611.5-M16
M 1650813,41483567431375GN 611.5-M16
M 24151019,660458148740192GN 611.5-M24

Build & Price

Open 3D configurator
Thread d1
Spring travel w
Type




Selected Part (How to order)

Total (net)
19,08
plus VAT 3,63 €
gross 22,71 €
In stock
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.