JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 613 Stainless Steel Indexing Plungers without Rest Position

Photo

GN 613 Stainless Steel Indexing Plungers Material: NI - Stainless steel
Type: AKN - With lock nut, with stainless steel knob
Material: NI - Stainless steel
Type: AKN - With lock nut, with stainless steel knob
GN 613 Stainless Steel Indexing Plungers Material: NI - Stainless steel
Type: AKN - With lock nut, with stainless steel knob GN 613 Stainless Steel Indexing Plungers Material: NI - Stainless steel
Type: AN - Without lock nut, with stainless steel knob
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless steel indexing plungers GN 613 are designed such that the plunger set in the end position (pressure spring is "on block") can also absorb axial forces. For applications in which these forces are substantially above the tensile force applied by the operator, GN 817 indexing plungers are to be preferred.

The screw drivers GN 613.1 (available as accessory) shorten the assembly time and make it easier to hold the mechanism in place while fixing the lock nut. The screw driver is inserted in the side between the knob and guide, where it engages the slot in the guide.

Specification

Stainless steelNI AISI 303
Plunger pin chemically nickel plated


Knob

  • Stainless steel AISI 303
  • Not removable

RoHS

Accessory

Screw Drivers GN 613.1

Technical drawing

3D
Hide technical drawing
GN 613 Stainless Steel Indexing Plungers sketch

Article options / Table

Type

ANWithout lock nut, with stainless steel knob
AKNWith lock nut, with stainless steel knob
Show / Hide columns
d1
Plunger -0,02/-0,05
Bore H7
d2d3l1l2l3Spring load
in N≈
initial
\endCode No.
Screw driver
5M 10 x 12145522615GN 613.1-5
6M 12 x 1,52554,5626821GN 613.1-6
8M 16 x 1,53169834926GN 613.1-8
10M 20 x 1,5318010431740GN 613.1-10

Build & Price

Open 3D configurator
Specifications


Bolt diameter d1
Type


Material

Selected Part (How to order)

Total (net)
11,72
plus VAT 2,23 €
gross 13,95 €
In stock
Weight: 0,045 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.