GN 753.2 Mounting Accessories for Guide Rollers GN 753.1 / GN 753, Stainless Steel

Mounting Accessories GN 753.2: for Guide Rollers GN 753.1 / GN 753, Stainless Steel
Type: U - Washer

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Mounting accessories GN 753.2 are designed for guide rollers GN 753.1 and GN 753. With washers of type U, guide rollers are fastened compactly and elegantly with a countersunk screw. Washers of type E feature an eccentric fastening hole to allow the radial adjustment of guide rollers.

With bushings of types AO, AE and AB, one or more guide rollers can be mounted with defined spacing between them or relative to the mounting surface. The centering collar in types AE and AO positions the bushings and ensures positive locking with the mounting bore.

Specification

Stainless steelNI AISI 303
Plain finish


RoHS

Hide technical drawing
GN 753.2 Mounting Accessories, for Guide Rollers GN 753.1 / GN 753, Stainless Steel sketch

Article options / Table

Type

UWasher
EAdjusting washer
AOBushing, no centering
AEBushing, one-sided centering
ABBushing, two-sided centering
Show / Hide columns
Typed1d2
Bore guide roller
l1ad3el2sSuitable for
GN 753 - identification no. 1

GN 753.1 - identification no. 1
For countersunk screwsFor screws
U452,5-10---19-B522-B5M 4-
U563-12---19-B6, 22-B6, 26-B625-B6M 5-
U683,5-14---22-B830-B8M 6-
U8104,5-18---26-B1035-B10, 42-B10, 50-B10M 8-
E453,50,5-11,321019-B522-B5M 4-
E5640,5-14,72,51319-B6, 22-B6, 26-B625-B6M 5-
E6851-18,131622-B830-B8M 6-
E61051-18,131626-B1035-B10M 6-
E81061-23,742126-B1042-B10, 50-B10M 8-
AO | AE | AB453-8-2-19-B522-B5-M 4
AO | AE | AB563-10-2,5-19-B6, 22-B6, 26-B625-B6-M 5
AO | AE | AB684-12-3-22-B830-B8-M 6
AO | AE | AB8103-14-3,5-26-B1035-B10-M 6
AO | AE | AB8104-18-4-26-B1042-B10, 50-B10-M 8

Build & Price

Bore d1
Bore d2 (guide roller)
Length l1
Type





Material

Bore d1
Bore d2 (guide roller)
Length l1
Type





Material

Application examples

MD753.2_AN-49013-0

Selected Part (How to order)

Total (net)
1,02
plus VAT 0,19 €
gross 1,21 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182200
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.