GN 509.11 Ball Transfer Units Steel / Stainless Steel, with External Thread, with Friction Bearing

Ball Transfer Units GN 509.11: Steel / Stainless Steel, with External Thread, with Friction Bearing
Material: NI - Stainless steel

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Ball transfer units GN 509.11 are used for building mechanisms and devices. The friction bearing of the ball ensures low-friction displacement and rotation of workpieces in any direction.

The position of the ball transfer units can be adjusted in the axial direction using the external thread.

Specification

Housing

  • SteelST, blackened
  • Stainless steelNI AISI 303

Ball

  • Steel AISI 52100, hardened for ST
  • Stainless steel AISI 420C, hardened for NI

Friction bearing
Plastic
Operating temperature -50 °C to +90 °C


RoHS

Hide technical drawing
GN 509.11 Steel / Stainless Steel Ball Transfer Units, with External Thread, with Friction Bearing sketch

Article options / Table

Show / Hide columns
Sized1Length ld2
Ball
A/FLoad C0 in NMax. tightening torque
in Nm
2M 68162,51,51720,11
3M 810203,51,53360,28
4M 1012254,525560,58
6M 1216356,52,511611,44
8M 1620508,5319863,21

Build & Price

Size
Thread d1
Length l
Material


Size
Thread d1
Length l
Material


Selected Part (How to order)

Total (net)
9,90
plus VAT 1,88 €
gross 11,78 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84829900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 509.11-2-M6-8-STGN 509.11-2-M6-8-NIGN 509.11-2-M6-16-STGN 509.11-2-M6-16-NIGN 509.11-3-M8-10-STGN 509.11-3-M8-10-NIGN 509.11-3-M8-20-STGN 509.11-3-M8-20-NIGN 509.11-4-M10-12-STGN 509.11-4-M10-12-NIGN 509.11-4-M10-25-STGN 509.11-4-M10-25-NIGN 509.11-6-M12-16-STGN 509.11-6-M12-16-NIGN 509.11-6-M12-35-STGN 509.11-6-M12-35-NIGN 509.11-8-M16-20-STGN 509.11-8-M16-20-NIGN 509.11-8-M16-50-STGN 509.11-8-M16-50-NI

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.