GN 801.4 Sensor Holders Stainless Steel, for Toggle Clamp with Vertical Base, with / without Sensor

Sensor Holders GN 801.4: Stainless Steel, for Toggle Clamp with Vertical Base, with / without Sensor
Type: V - For toggle clamp with vertical tension lever
Identification no.: 1 - With proximity sensor

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Sensor holders GN 801.4 are designed as accessories for GN 810 and GN 820 series toggle clamps and enable contactless monitoring of the clamping positions using an inductive sensor.

When the clamping lever is in clamping position, the sensor electronics provide a high signal, e.g. to a machine control unit, and additionally indicate this switch status with an LED on the sensor.

Operating errors can thus be reliably detected and process reliability increased.

The sensor holder can be retrofitted to toggle clamps and mounted on the right or left, depending on the installation situation of the toggle clamp. All parts are supplied unmounted as a set. The proximity sensor is not included in the scope of delivery of identification no. 2.

Specification

Retaining bracket / Retaining plate
Stainless steel AISI 304


Setting nuts
Stainless steel AISI 304


Socket cap screws / Washers / Nuts
Stainless steel


Proximity sensor at identification no. 1

  • Housing, stainless steel AISI 304
  • Inductive, 3-pole, PNP contact
  • Thread M8 x 1
  • Operating temperature -25 °C to +80 °C

RoHS

Accessory

Cables with Connector Coupling GN 330 (3-pole, 2 or 5 meters long)

Hide technical drawing
GN 801.4 Sensor Holders, Stainless Steel, for Toggle Clamp with Vertical Base, with/without Sensor sketch

Article options / Table

Type

VFor toggle clamp with vertical tension lever
HFor toggle clamp with horizontal tension lever

Identification no.

1With proximity sensor
2Without proximity sensor
Show / Hide columns
Sizeb ≈

Type V


Type H
h ≈

Type V


Type H
Length l ≈

Type V


Type H
For toggle clamp
GN 810.1, GN 810.4
Type V

GN 820.1, GN 820.4
Type H
13041,648,556535248130130
23045,951,959595350230230

Build & Price

Size
Type


Identification no.


Size
Type


Identification no.


Assembly Instruction

7d448425-e3d8-428a-bc00-22f1124ae97b

Sensor holders can be mounted on the left or right of the toggle clamp. To do this, the setting nuts must be tightened on the left or right of the retaining plate to secure them against rotation and loss. This facilitates the further assembly of the sensor holder and the adjustment of the sensor. Subsequent changing of the mounting side is not intended.
The sensor is inserted into the bore in the retaining bracket according to the selected mounting side and the depth is adjusted and fastened using the nuts in such a way that the clamping lever reliably switches it in the clamping position.

Electrical Properties of the Inductive Proximity Sensor

Output function

Normally open (NO)

bc7665e6-502c-4791-ba2b-b98f95b7790e

Output type

PNP

Supply voltage

10 ... 36 V DC

Continuous current Ia

≤ 150 mA

Connection type
Connector

3-pole connector M8x1

e4754e79-93cf-49cb-b860-2c418759155f

Protection type

IP 67

0fa8caf1-671e-45b6-b7eb-77dce09e307b

Switching frequency

max. ≤ 2.000 Hz

Power consumption

≤ 16 mA

Voltage drop

≤ 2.5 V

Protection class

III

Switching distance Sn

2 mm

Operating temperature

-25 °C ... +80 °C

Shock and vibration resistance

30 g, 11 ms / 10 ... 55 Hz, 1 mm

EMC

According to EN 60947-5-2

Reverse polarity protection

Yes

Short-circuit protection

Yes

Activation impulse suppression

Yes

Approvals, conformity declarations

CE marking
UL

ff61668b-315f-43e4-9094-09abf87ee147 a9f1163d-b1d9-4a81-9e95-faa9c6b6789f

Selected Part (How to order)

Total (net)
75,28
plus VAT 14,30 €
gross 89,58 €
In stock
Weight: 0,067 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85365019
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 801.4-130-V-1GN 801.4-130-H-1GN 801.4-130-V-2GN 801.4-130-H-2GN 801.4-230-V-1GN 801.4-230-H-1GN 801.4-230-V-2GN 801.4-230-H-2

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.