GN 831 Toggle Latches Steel / Stainless Steel

GN 831 Toggle Latches, Steel / Stainless Steel Material: NI - Stainless steel
Type: A - Without safety catch
Identification No.: 1 - Long type
Material: NI - Stainless steel
Type: A - Without safety catch
Identification No.: 1 - Long type

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Toggle latches GN 831 are used among others for the secure holding of flaps and container lids. The clamps will lock securely over the centre and are thus vibration proof.

The stroke w1 of the clamping hook can pull the parts to be clamped together by up to 6 mm. The range w2 can be adjusted on the M6 threaded spindle at the clamping hook.

The types S and SV prevent unwanted release of the toggle latch.

Screws with low head height such as DIN 6912 are used to fix the toggle latches.

The load specified in the table are simply guide line values for a nominal static pulling force which the lock can withstand. Depending on the conditions under which these toggle latches are used such as vibration or shock loads, the holding capacity can be adversely affected.

The catch bracket is included.

Specification

SteelST
Zinc plated, blue passivated


Stainless steelNI

  • Parts in sheet metal
    AISI 304
  • Clamping hook / pin
    AISI 303

RoHS

Hide technical drawing
GN 831 Toggle Latches, Steel / Stainless Steel sketch

Article options / Table

Type

AWithout safety catch
Swith safety catch
SVFor safety with padlock

Identification no.

1Long type
2Short type
Show / Hide columns
SizeFH in N
Holding capacity
b1b2b3b4dh1h2h3h4l1  min.
Coding 1
Type A
Type SV


Type S
l2  min.
Coding 1
Type A
Type SV


Type S
100100025,52226144,218,58,521,525,567745663
Show / Hide columns
Sizel3l4 min.
Coding 2
Type A
Type SV


Type S
l5 min.
Coding 2
Type A
Type SV


Type S
m1m2m3m4rw1
Stroke
w2
Adjustable range
Type A
Type SV


Type S
10019,53138546114,3748515,5128

Build & Price

Size
Type



Material


Identification No.


Size
Type



Material


Identification No.


Selected Part (How to order)

Total (net)
13,48
plus VAT 2,56 €
gross 16,04 €
#artikelLagerbestandAnfrageUsa
Weight: 0,052 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83089000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.