GN 323.4 Safety Handwheels with Friction Bearing

Photo

GN 323.4 Safety Handwheels with Friction Bearing Type: D - with revolving steel handle
Type: D - with revolving steel handle
GN 323.4 Safety Handwheels with Friction Bearing Type: D - with revolving steel handle GN 323.4 Safety Handwheels with Friction Bearing Type: A - without handle

Technical drawing

3D
Hide technical drawing
GN 323.4 Safety Handwheels with Friction Bearing sketch

Article options / Table

Type

Awithout handle
Dwith revolving steel handle

Coding

ZIEngage by pulling
DREngage by pushing
Show / Hide columns
d1d2 H7
Bore with
keyway
d3d4
max.
l1l2l3l4rw
min.
ØCoupling
GN 000.4
Size
125K 12-281728,518567,5544231
140K 12-281728,519567,5614231
140K 14K 16322132,519667,5614232
160K 14K 16322132,520682,5714262
200K 18K 20382636,524682,5894263
250K 22-453047,5281292,51134284

Build & Price

Open 3D configurator
Handwheel diameter d1
Bore d2
Type


Coding


Selected Part (How to order)

Total (net)
102,19
plus VAT 19,42 €
gross 121,61 €
Ask for delivery time
incl. material surcharge: 0,73 €
The material surcharge is already included in the price.
Weight: 0,590 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.