GN 323.5 Safety Handwheels with Needle Bearing

GN 323.5 Safety Handwheels with Needle Bearing Type: D - with revolving steel handle
Type: D - with revolving steel handle

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Hide technical drawing
GN 323.5 Safety Handwheels with Needle Bearing sketch

Article options / Table

Type

Awithout handle
Dwith revolving steel handle

Coding

ZIEngage by pulling
DREngage by pushing
Show / Hide columns
d1d2  H7
Bore with
keyway K
d3d4
max.
l1l2l3l4rw
min.
ØCoupling
GN 000.5
Size
125K 12291742181267,5544231
140K 12291742191267,5614231
140K 14332148191467,5614232
160K 14332148201482,5714262
200K 18392650241382,5894263
250K 22463054281392,51134284

Build & Price

Handwheel diameter d1
Bore d2
Type


Coding


Handwheel diameter d1
Bore d2
Type


Coding


Selected Part (How to order)

Total (net)
125,33
plus VAT 23,81 €
gross 149,14 €
#artikelLagerbestandAnfrageUsa
incl. material surcharge: 0,73 €
The material surcharge is already included in the price.
Weight: 0,611 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.