GN 236 Hinge Plastic, Adjustable

Photo

GN 236 Hinge, Plastic, Adjustable
ELESA original design
code: CFR.
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show all compatible products

Product description

Information

Hinges GN 236 allow the technically and visually perfect positioning and alignment of a door in its frame.

The serrations at the wings of the hinge (cross serration) and at the adjusting bushes create a form lock which prevents the hinge from moving after installation. The tips of the arrows mark the 0 reference point for easier installation.

Depending on installation position (rotating by 90°) of the adjusting bushes, the hinge is adjustable both in vertical and in horizontal direction.

Specification

Plastic (Polyamide PA-HP)

  • Glass fiber reinforced
  • Black, matte
  • Temperature resistant up to 80 °C

Pin
Stainless steel AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
GN 236 Hinge, Plastic, Adjustable sketch

Article options / Table

Show / Hide columns
l1l2d1d2h1h2h3h4l3m1m2s1s2
75606,581689,51929,541,5341713

Build & Price

Selected Part (How to order)

Total (net)
9,77
plus VAT 1,86 €
gross 11,63 €
In stock
ELESA Code: 426431
Description: CFR.60 SH-6
Weight: 0,070 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 236-75-60

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.