GN 612.9 Cam Action Indexing Plungers Guide Zinc Die Casting

Photo

GN 612.9 Cam Action Indexing Plungers with Flange
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show all compatible products

Product description

Information

Cam action indexing plungers GN 612.9 are used in cases where the plunger must not protrude all the time. By rotating the lever through 180° the plunger withdraws itself. The groove+ allows safe positioning.

Specification

Guide
Zinc die casting
Powder coated
Black, RAL 9005, textured finishSWSW


Plunger pin
Steel
Zinc plated, blue passivated


Lever
Plastic (Polyamide PA)

  • Black, matte finish
  • Not removable

RoHS

Technical drawing

3D
Hide technical drawing
GN 612.9 Cam Action Indexing Plungers with Flange sketch

Article options / Table

Show / Hide columns
d1
Pin -0,05
Bore +0,1/+0,05
l2d2h1h2kl1l3l4l5sSpring load in N ≈
initial

end
61016161610,52046103032121232
81016161610,52046103032121232
81218202014,52257123737152158
101016161610,52046103032121232
101218202014,52257123737152158
121218202014,52257123737152158

Build & Price

Open 3D configurator
Bolt diameter d1
Bolt diameter l2
Outside diameter d2
Finish
SW

Selected Part (How to order)

Total (net)
7,54
plus VAT 1,43 €
gross 8,97 €
In stock
Weight: 0,057 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 612.9-6-10-16-SWGN 612.9-6-16-16-SWGN 612.9-8-10-16-SWGN 612.9-8-16-16-SWGN 612.9-8-12-20-SWGN 612.9-8-18-20-SWGN 612.9-10-10-16-SWGN 612.9-10-16-16-SWGN 612.9-10-12-20-SWGN 612.9-10-18-20-SWGN 612.9-12-12-20-SWGN 612.9-12-18-20-SW

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.