JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 343.5 Leveling Feet Stainless Steel, with Internal Thread

Photo

GN 343.5 Leveling Feet, Stainless Steel, with Internal Thread Type: OS - Without plastic cap
Type: OS - Without plastic cap
GN 343.5 Leveling Feet, Stainless Steel, with Internal Thread Type: OS - Without plastic cap GN 343.5 Leveling Feet, Stainless Steel, with Internal Thread Type: KR - With plastic cap, non-gliding GN 343.5 Leveling Feet, Stainless Steel, with Internal Thread Type: KS - With plastic cap, gliding
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
ESD

Product Family ESD

ESD standard parts are made of conductive materials which help to eliminate static charges. They are used in applications where components sensitive to static charges are handled.

  • antistatic properties
  • complying with EN 100015/1 and ICE 61340-5-1.
Show all ESD products

Product description

Information

The static load of the leveling feet GN 343.5 is limited by the load capacity of the ball joint (AISI 303).

The static load values in the table refer to a net vertical load in relation to the leveling foot. Under normal operating conditions side loading or angular loading is not uncommon and the load capacity would be considerably reduced which must be taken into consideration.

For higher loads, leveling feet GN 343.5 can be used in conjunction with screws of a higher tensile strength. Recommended are grub screws with thrust point DIN 915. The thrust point must be seated squarely at the bottom of the threaded hole, which will increase the load capacity of the ball in the socket.

Leveling feet of type KSE / KRE have conductive plastic caps that prevent the build-up of electrostatic charges. The ESD conformity has been tested and confirmed as per DIN EN 61340-5-1 / DIN EN 61340-5-3.

The leveling feet GN 343.5 cannot be disassembled.

Specification

Stainless steel AISI 303


Type KS/KSE
Plastic cap
Polyacetal (POM)

  • KS: white (natural color) RAL 9001
  • KSE: black,
    electrically conductive (antistatic)
    ESD compliant acc. to
    DIN EN 61340-5-1 / DIN EN 61340-5-3

Type KR/KRE
Plastic cap
Elastomer (TPE), 78 Shore A ≈

  • KR: black
  • KRE: black,
    electrically conductive (antistatic)
    ESD compliant acc. to
    DIN EN 61340-5-1 / DIN EN 61340-5-3

RoHS

Technical drawing

3D
Hide technical drawing
GN 343.5 Leveling Feet, Stainless Steel, with Internal Thread sketch

Article options / Table

Type

OSWithout plastic cap
KRWith plastic cap, non-gliding
KSWith plastic cap, gliding
KSEWith plastic cap, gliding, ESD compliant
KREWith plastic cap, non-gliding, ESD compliant
Show / Hide columns
d1d2l2l3l4l5A/Ft
min.
Static load in kN
(see information)
Type OS, KS, KSE


Type KR, KRE
25M 61920,545,512941
25M 81920,545,512971
32M 82324,556,512972
32M 102324,556,51510,5112
40M 102627,567,51510,5113
40M 122627,567,51711,5163
50M 102829,578,51510,5115
50M 122829,578,51711,5165
60M 123637,58,5101711,5167
60M 163637,58,5102416307

Build & Price

Open 3D configurator
Foot diameter d1
Thread d2
Type





Selected Part (How to order)

Total (net)
7,63
plus VAT 1,45 €
gross 9,08 €
In stock
incl. material surcharge: 0,29 €
The material surcharge is already included in the price.
Weight: 0,033 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.