JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 343.6 Leveling Feet Stainless Steel, with Threaded Stud

Photo

GN 343.6 Leveling Feet, Stainless Steel, with Threaded Stud Type: OS - Without plastic cap
Type: OS - Without plastic cap
GN 343.6 Leveling Feet, Stainless Steel, with Threaded Stud Type: OS - Without plastic cap GN 343.6 Leveling Feet, Stainless Steel, with Threaded Stud Type: KR - With plastic cap, non-gliding GN 343.6 Leveling Feet, Stainless Steel, with Threaded Stud Type: KS - With plastic cap, gliding
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
ESD

Product Family ESD

ESD standard parts are made of conductive materials which help to eliminate static charges. They are used in applications where components sensitive to static charges are handled.

  • antistatic properties
  • complying with EN 100015/1 and ICE 61340-5-1.
Show all ESD products

Product description

Information

The static load of the leveling feet GN GN 343.6 is limited by the load capacity of the ball joint / threaded stud (AISI 303).

The static load values in the above table refer to a net vertical load in relation to the leveling foot. Under normal operating conditions side loading or angular loading is not uncommon and the load capacity would be considerably reduced which must be taken into consideration.

Leveling feet of type KSE / KRE have conductive plastic caps that prevent the build-up of electrostatic charges. The ESD conformity has been tested and confirmed as per DIN EN 61340-5-1 / DIN EN 61340-5-3.

The leveling feet GN 343.6 cannot be disassembled.

Specification

Steel AISI 303


Type KS / KSE
Plastic cap
Polyacetal (POM)

  • KS: creme white RAL 9001
  • KSE: black,
    electrically conductive (antistatic)
    ESD compliant acc. to
    DIN EN 61340-5-1 / DIN EN 61340-5-3

Type KR / KRE
Plastic cap
Elastomer (TPE),
78 shore A ≈

  • KR: black
  • KRE: black,
    electrically conductive (antistatic)
    ESD compliant acc. to
    DIN EN 61340-5-1 / DIN EN 61340-5-3

Hexagon nut ISO 4032
Stainless steel AISI 304


RoHS

Technical drawing

3D
Hide technical drawing
GN 343.6 Leveling Feet, Stainless Steel, with Threaded Stud sketch

Article options / Table

Type

OSWithout plastic cap
KSWith plastic cap, gliding
KRWith plastic cap, non-gliding
KSEWith plastic cap, gliding, ESD compliant
KREWith plastic cap, non-gliding, ESD compliant
Show / Hide columns
d1d2l1l2l3l4l5A/FStatic load in kN
(see information)
Type OS, KS, KSE


Type KR, KRE
25M 6-4050631920,545,51241
25M 8-4050631920,545,51271
25M 10-5063801920,545,512111
32M 8-4050632324,556,51272
32M 10-5063802324,556,515112
32M 12-63801002324,556,515162
40M 8-5063802627,567,51573
40M 10-5063802627,567,515113
40M 12-63801002627,567,517163
50M 8-5063802829,578,51575
50M 10-5063802829,578,515115
50M 12-63801002829,578,517165
50M 16-63801002829,578,517305
60M 10-5063802837,58,51017117
60M 12-63801003637,58,51017167
60M 16-801001253637,58,51024307
60M 20M 24981381583637,58,51024457

Build & Price

Open 3D configurator
Foot diameter d1
Thread d2
Thread length l1
Type





Selected Part (How to order)

Total (net)
9,02
plus VAT 1,71 €
gross 10,73 €
In stock
incl. material surcharge: 0,44 €
The material surcharge is already included in the price.
Weight: 0,053 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.