GN 635 Wing Nuts

Photo

GN 635 Wing Nuts, Plastic Color of the cover cap: DRT - Red, RAL 3000, matte finish
ELESA original design
code: ESN.
Color of the cover cap: DRT - Red, RAL 3000, matte finish
GN 635 Wing Nuts, Plastic Color of the cover cap: DRT - Red, RAL 3000, matte finish GN 635 Wing Nuts, Plastic Color of the cover cap: DBL - Blue, RAL 5024, matte finish GN 635 Wing Nuts, Plastic Color of the cover cap: DGB - Yellow, RAL 1021, matte finish GN 635 Wing Nuts, Plastic Color of the cover cap: DGN - Green, RAL 6017, matte finish GN 635 Wing Nuts, Plastic Color of the cover cap: DGR - Gray, RAL 7035, matte finish GN 635 Wing Nuts, Plastic Color of the cover cap: DOR - Orange, RAL 2004, matte finish GN 635 Wing Nuts, Plastic Color of the cover cap: DSG - Black-gray, RAL 7021, matte finish
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

Design and handling of the wing nuts GN 635 comply with the requirements and claims of the Ergostyle® product family.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 130 °C
  • Black-gray, similar RAL 7021, matte

Bushing
Brass


Color of the cover cap:
Black-gray, RAL 7021, matte finishDSGDSG
Orange, RAL 2004, matte finishDORDOR
Gray, RAL 7035, matte finishDGRDGR
Yellow, RAL 1021, matte finishDGBDGB
Blue, RAL 5024, matte finishDBLDBL
Red, RAL 3000, matte finishDRTDRT
Green, RAL 6017, matte finishDGNDGN


RoHS

Technical drawing

3D
Hide technical drawing
GN 635 Wing Nuts, Plastic sketch

Article options / Table

Type

EWith threaded blind bore
Show / Hide columns
rd1d2d4bh1h2h3h4
27,5M 6M 816128286,51825
35M 8M 102015103682032

Build & Price

Open 3D configurator
Specifications

Handle radius r
Thread d1
Type

Color of the cover cap
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Selected Part (How to order)

Total (net)
2,75
plus VAT 0,52 €
gross 3,27 €
In stock
ELESA Code: 225236-C6
Description: ESN.55-B M6-C6
Weight: 0,015 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.