GN 1151 Socket Keys for Latches GN 115 and GN 1150, Plastic, Hygienic Design

Socket Keys GN 1151: for Latches GN 115 and GN 1150, Plastic, Hygienic Design
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products

Product description

Socket keys GN 1151 can be used to operate latches in hygienic areas. The material used protects the drive surface from damage.

The bore d2 serves for storing the socket key near the place of use, for example, or can be used to attach a key ring or retaining cable to prevent loss.

Specification

Plastic
Technopolymer (Polyamide PA)PA

  • Glass fiber reinforced
  • BlueBLBL

RoHS

Hide technical drawing
GN 1151 Socket Keys for Latches GN 115 and GN 1150, Plastic, Hygienic Design sketch

Article options / Table

Type

SW9With two wrench flats A/F9
SW13With two wrench flats A/F13
Show / Hide columns
l1d1d2hl2A/FFor latches
8223542,7359GN 1150
8223542,73513GN 1150 / GN 115-AZ13

Build & Price

Length l1
Type


Material

Color
BL
Length l1
Type


Material

Color
BL

Selected Part (How to order)

Total (net)
2,91
plus VAT 0,55 €
gross 3,46 €
In stock
ELESA Code: SP-00000EV942/0
Description: CHIAVE-HD-SW9-BLU RAL 5005-BP
Weight: 0,034 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.