GN 281 Swivel Clamp Connector Joints Stainless Steel

GN 281 Swivel Clamp Connector Joints, Stainless Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show all compatible products

Product description

Swivel clamp connector joints GN 281 are an assembly of the swivel clamp connectors GN 271 and GN 275.

The clamping bore is mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

At the screw location z1, the socket cap screw reduces the bore cross-section for clamping.

For clamping without tools, the socket cap screws can be replaced by the adjustable hand levers GN 911.3 listed in the table as accessory.

Specification

Stainless steelNI AISI CF-8
Matt shot-blasted


Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring


RoHS

Accessory

Adjustable Hand Levers GN 911.3

Hide technical drawing
GN 281 Swivel Clamp Connector Joints, Stainless Steel sketch

Article options / Table

Identification no.

2With 2 stainless steel socket cap screws ISO 4762
Show / Hide columns
d1
Bore
b
Swivel
width
d2kl1l2m1m2tx1x2yz1
Screw
locations
z2
Screw
locations
Accessory
Recom. hand lever
GN 911.3 for
 z1
l3


for z2
l3
B 12255,531,572,534,52448,57503835M6-20M6-20-45 | 63
B 14255,531,572,534,52448,57503835M6-20M6-20-45 | 63
B 15255,531,572,534,52448,57503835M6-20M6-20-45 | 63
B 16255,531,572,534,52448,57503835M6-20M6-20-45 | 63
B 18255,531,572,534,52448,57503835M6-20M6-206345 | 63
B 20255,531,572,534,52448,57503835M6-20M6-204545 | 63

Build & Price

Bore d1
Identification No.

Material

Specifications

Bore d1
Identification No.

Material

Selected Part (How to order)

Total (net)
58,04
plus VAT 11,03 €
gross 69,07 €
In stock
incl. material surcharge: 1,38 €
The material surcharge is already included in the price.
Weight: 0,308 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73072210
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 281-B12-2-NIGN 281-B14-2-NIGN 281-B15-2-NIGN 281-B16-2-NIGN 281-B18-2-NIGN 281-B20-2-NI

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.