GN 355 Stainless Steel Leveling Elements

Photo

GN 355 Stainless Steel Leveling Elements
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Leveling elements GN 355 are used for leveling and adjustment in machines and equipment.

They consist of a leveling screw, a cylinder screw with disk and a spherical washer. After making the adjustment using the assembly tools GN 355.1 available as accessory, the screw is tightened firmly causing the leveling screw and the spherical washer DIN 6319 underneath to spread and is so secured against twisting in the taphole.

The values for w and x given in the table and for the static load capacity are to be seen as reference values which may differ depending on the prevailing situation. In general, they do not constitute a warranty of condition. The user must determine whether the product is suitable for the intended purpose.

Specification

Leveling element
Stainless steelNI AISI 303


Socket cap screw DIN 912
Stainless steel A2-70


Washer DIN 433
Stainless steel AISI 304


Spherical washer
Stainless steel AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
GN 355 Stainless Steel Leveling Elements sketch

Article options / Table

Show / Hide columns
d1d2d3d4d5h1h2h3sA/Ftw
max.
x
min.
Static
load F
in kN
Code no.
Assembly
tool
M 12 x 14,5M 4129,119,110,99,1233884,4GN 355.1-12
M 18 x 17M 61712,626,810,114,9253131210GN 355.1-18
M 24 x 1,59M 82419,631,111,318,7486161627GN 355.1-24
M 30 x 1,513M 123025,632,620,419,64106172040GN 355.1-30
M 36 x 1,518M 163631,645,715,824,24146192470GN 355.1-36

Build & Price

Open 3D configurator
Specifications

Thread d1
Diameter d2
Material

Selected Part (How to order)

Total (net)
13,73
plus VAT 2,61 €
gross 16,34 €
In stock
Weight: 0,012 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.