GN 414 Stainless Steel Indexing Plungers with Safety Lock, Unlocking with Push-Button

Stainless Steel Indexing Plungers GN 414: with Safety Lock, Unlocking with Push-Button
Material: NI - Stainless steel
Type: AK - With lock nut

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Stainless steel indexing plungers GN 414 with safety lock are used when the inadvertent retraction of the plunger pin is to be prevented. The protruding plunger is first locked and may be unlocked for pulling only by exerting axial pressure on the red safety push-button.

The safety lock engages in the front end position, i.e. automatically if the indexing pin protrudes, with the locking mechanism housed fully in the operating button and protected from malfunctions. The specified axial load bearing capacity refers to the locking force of the bolt against inadvertent operation which must not be exceeded.

Specification

Stainless steelNI

  • AISI 303
  • Plunger pin chemically nickel plated

Knob
Plastic (Polyamide PA)

  • Black-gray, RAL 7021, matte
  • Temperature resistant up to 80 °C
  • Not removable

Push-button
Plastic (Polyacetal POM)
Red, RAL 3000, matte


RoHS

Hide technical drawing
GN 414 Stainless Steel Indexing Plungers with Safety Lock, Unlocking with Push-Button sketch

Article options / Table

Type

AWithout lock nut
AKWith lock nut
Show / Hide columns
d1
Pin -0,02/-0,04
Bore H7
l1
min.
d2d3el2l3l4A/FSpring load in N ≈
initial

end
Axial
load
in N
66M 12 x 1,52821,956226196,519120
69M 12 x 1,52821,95622619625120
88M 16 x 1,52821,962268198,526120
812M 16 x 1,52821,962268198,528120
1012M 16 x 1,52821,962268199,538120

Build & Price

Bolt diameter d1
Stroke l1
Type


Material

Specifications

Bolt diameter d1
Stroke l1
Type


Material

Selected Part (How to order)

Total (net)
16,85
plus VAT 3,20 €
gross 20,05 €
In stock
Weight: 0,051 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.