GN 449.5 Snap Latches Stainless Steel, with Gripping Tray, with and without Lock

Snap Latches GN 449.5: Stainless Steel, with Gripping Tray, with and without Lock
Type: SC - With lock (same lock)

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Snap latches GN 449.5 combine the function of a gripping tray with that of a snap latch to provide an easy way to keep doors, covers and hoods closed.

Once the mounting hole has been drilled, the housing is inserted into the hole in the door body when actuated and the mounting ring is pushed on from behind. The housing and mounting ring are connected with two supplied pan head screws.

The catch is mounted on the door profile or frame at a right angle to the snap element in accordance with the dimensions.

The snap latches of type SC are each supplied with a key. The key can be removed in both end positions. The locking mechanism is standardized so that each lock can be opened with the same key.

Specification

Latch / Catch
Stainless steel AISI 304

  • Housing collar / Mounting ring / Opening handle
    PolishedPL
  • Pan head screws

Lock
Stainless steel AISI 316


Key
Brass, nickel plated


RoHS

Hide technical drawing
GN 449.5 Snap Latches, Stainless Steel, with Gripping Tray, with and without Lock sketch

Article options / Table

Type

OSWithout lock
SCWith lock (same lock)
Show / Hide columns
d1Wall thickness
Nominal size

s
bd2d3h1h2h3l1l2l3l4 ≈l5l6l7l8l9mw
Adjustable range
61A 11...532605,536316,56,51613833,516181,227,519,53

Build & Price

Diameter d1
Type


Finish
Diameter d1
Type


Finish

Selected Part (How to order)

Total (net)
60,28
plus VAT 11,45 €
gross 71,73 €
#artikelLagerbestandAnfrageUsa
Weight: 0,280 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83016000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 449.5-61-OS-PLGN 449.5-61-SC-PL

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.