JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 490 Stainless Steel Swivel Clamp Connector Joints

Photo

GN 490 Stainless Steel Swivel Clamp Connector Joints Type: A - with socket cap screw DIN 912
Type: A - with socket cap screw DIN 912
GN 490 Stainless Steel Swivel Clamp Connector Joints Type: A - with socket cap screw DIN 912 GN 490 Stainless Steel Swivel Clamp Connector Joints Type: B - With adjustable hand lever
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Swivel clamp connector joints GN 490 clamp the rods or tubes via a prism, allowing a greater Ø tolerance to be bridged. The compression spring makes clamping and releasing easier.

Specification

Stainless steelNI AISI CF-8
Matte shot-blasted


Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts DIN 934
Stainless steel AISI 304


Adjustable hand lever

  • Stainless steel precision casting AISI CF-8
  • Matte shot-blasted
  • Insert / distance bushing
    Stainless steel AISI 303

RoHS

Technical drawing

3D
Hide technical drawing
GN 490 Stainless Steel Swivel Clamp Connector Joints sketch

Article options / Table

Type

Awith socket cap screw DIN 912
BWith adjustable hand lever
Show / Hide columns
d1
Clamping Ø
d2
Clamping Ø
d3d4l1l2l3l4l5m
88M 62833354514513
1010M 83245456320515
1212M 83647456321517
1414M 84657557825,5620
1515M 104657557825,5621
1616M 104657557825,5622
1818M 105663557828,5624
2020M 105665557828,5828

Build & Price

Open 3D configurator
Specifications

Clamping diameter d1
Clamping diameter d2
Type


Material

Selected Part (How to order)

Total (net)
17,85
plus VAT 3,39 €
gross 21,24 €
In stock
Weight: 0,164 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73072210
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.