GN 6475.2 Side Guides Plastic, Guide Contour Flat, Stepped

Original design GLS
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Side guides GN 6475.2 are attached to the sides of conveyor sections and guide the conveyed goods smoothly without damage. The stepped guide contour reduces the contact surface with the conveyed goods.

Due to the materials used, the side guides are ideal for use in corrosive environments. They are fastened using the trapezoidal retaining profile with side guide clamps GN 6475.3, GN 6475.4 or GN 6475.5.

The side guides are delivered in packaging units of 2 pieces each. They can be shortened as needed.

Specification

Guide profile
Plastic, polyethylene (PE)

  • Operating temperature -20 °C to +90 °C
  • Shock resistant
  • White

Retaining profile
Stainless steel AISI 304


RoHS

Hide technical drawing
GN 6475.2 Side Guides, Plastic, Guide Contour Flat, Stepped sketch

Article options / Table

Type

TRetaining profile trapezoidal
Show / Hide columns
h1Length lb1b2h2Packaging unit
3015003000208172

Build & Price

Type

Height h1
Length l
Width b1
Type

Height h1
Length l
Width b1

Selected Part (How to order)

Total (net)
54,12
plus VAT 10,28 €
gross 64,40 €
In stock
ELESA Code: 419211
Description: GLS-50-30-1500
Packing unit: 2 qty.
Please note that this article only can be ordered as a multiple of the packing unit.
Weight: 1,550 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 6475.2-T-30-1500-20GN 6475.2-T-30-3000-20

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.