GN 6475.3 Side Guide Clamps Plastic, with Opening for Flat Steel Bar

Original design MPG-T / MPG-C
Type: R - Retaining profile round

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Side guide clamps GN 6475.3 attach side guides to conveyor sections. This also requires the use of flat steel bars 25x8, connecting elements GN 6473.2 and side guide holders GN 6476, GN 6476.2 or GN 6476.3. Multiple side guides can be attached on top of each other.

The side guide is clamped using the socket cap screws. A screw on the application side is required for mounting on the flat bar

Specification

Clamp
Plastic, Polyamide (PA)

  • Operating temperature -30 °C to +100 °C
  • Shock resistant
  • Black

Socket cap screws / nuts
Stainless steel AISI 304


RoHS

Hide technical drawing
GN 6475.3 Side Guide Clamps, Plastic, with Opening for Flat Steel Bar sketch

Article options / Table

Type

TRetaining profile trapezoidal
RRetaining profile round
Show / Hide columns
d
Type R
h
Type T
b0
GN 6475

GN 6475.1

GN 6475.2
l1l2
B 10B 12B 141718 / 2118202615

Build & Price

Type


Bore d
Height h
Type


Bore d
Height h

Selected Part (How to order)

Total (net)
3,03
plus VAT 0,58 €
gross 3,61 €
In stock
ELESA Code: 419788
Description: MPG-C-10
Weight: 0,046 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 6475.3-T-17GN 6475.3-R-B10GN 6475.3-R-B12GN 6475.3-R-B14

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.