GN 784.1 Flanges Stainless Steel, for Swivel Ball Joints GN 784

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Flanges GN 784.1 are mounted from below onto the GN 784 swivel ball joints GN 784. A half length tapered groove pin prevents any rotation.

The flange enables the swivel ball joints to be mounted on the upper surface. The d2 section with the three d3 drill holes is configured so that standard screws with washers can be used.

The half length tapered groove pin is mounted on the flange. The countersunk screw is included separately.

Specification

  • Stainless steel AISI 304
    Matte finish, tumbledMT

  • Countersunk screw DIN 7991
    Stainless steel AISI 304

  • Half length tapered groove pin DIN 8745
    Stainless steel AISI 304

RoHS

Hide technical drawing
GN 784.1 Flanges for Swivel Ball Joints GN 784 sketch

Article options / Table

Show / Hide columns
d0
Swivel ball joint Ø
GN 784
d1d2d3d4d5h1h2ms
234232,54,5M 5268,572,5
3149404,5M 63610,593
3960505,5M 841014,6124
4970605,5M 841014,6164

Build & Price

Diameter d1
Oberfläche
Diameter d1
Oberfläche

Selected Part (How to order)

Total (net)
8,91
plus VAT 1,69 €
gross 10,60 €
In stock
Weight: 0,028 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 784.1-42-MTGN 784.1-49-MTGN 784.1-60-MTGN 784.1-70-MT

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.