Product description
The two hex nuts are included part of the order.
Specification
Hex head screw ISO 4017 / DIN 933
Steel
- Property class 8.8
- Zinc plated, blue passivated
Hex nuts ISO 4032
Steel
Zinc plated, blue passivated
RoHS
The two hex nuts are included part of the order.
Hex head screw ISO 4017 / DIN 933
Steel
Hex nuts ISO 4032
Steel
Zinc plated, blue passivated
RoHS
A | Without protective cap |
B | with protective cap |
d1 | l1 | d2 | h1 | h2 | l2 | m | A/F | ||
---|---|---|---|---|---|---|---|---|---|
M 4 | 23 | - | - | 11 | 3 | 6,5 | 2,5 | 3,2 | 7 |
M 5 | 38 | - | - | 12,5 | 3,5 | 8 | 2,5 | 4,7 | 8 |
M 6 | 29 | 49 | - | 15 | 4 | 10 | 4 | 5,2 | 10 |
M 8 | 36 | 56 | 96 | 19 | 5,5 | 13 | 5,5 | 6,8 | 13 |
M 10 | 43 | 77 | 127 | 24 | 6,5 | 16 | 7 | 8,4 | 16 |
M 12 | 53 | 88 | 128 | 26 | 7,5 | 19 | 8,5 | 10,8 | 18 |
M 14* | 54 | - | - | - | 9 | - | - | 12,8 | 21 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0