GN 822.7 Stainless Steel Mini Indexing Plungers with and without Rest Position

Photo

GN 822.7 Stainless Steel Mini Indexing Plungers Type: BN - without rest position, with Stainless Steel knob
Type: BN - without rest position, with Stainless Steel knob
GN 822.7 Stainless Steel Mini Indexing Plungers Type: BN - without rest position, with Stainless Steel knob GN 822.7 Stainless Steel Mini Indexing Plungers Type: CN - with rest position, with Stainless Steel knob
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless steel mini indexing plungers GN 822.7 are distinguished for their small dimensions.

Based on the principle of the mini indexing plungers GN 822, this model combines their clever type of construction with a complete series of all current sizes of bolts and threads. They provide a reasonably priced alternative to the GN 607 / GN 607.1 indexing plungers of the appropriate sizes.

Pulling the plunger pin will release the hexagon nut which can then be tightened with an open-end spanner.

In type CN, the button can be turned by 30° after retracting the indexing pin, holding it in the “retraced” position using the indexing lock.

Specification

Guide / Plunger pin
Stainless steel AISI 303


Pressure spring
Stainless steel AISI 301


Knob

  • Stainless steel AISI CF-8
  • Matte, blasted
  • Not removable

RoHS

On request

With inch threads

Technical drawing

3D
Hide technical drawing
GN 822.7 Stainless Steel Mini Indexing Plungers sketch

Article options / Table

Type

BNwithout rest position, with Stainless Steel knob
CNwith rest position, with Stainless Steel knob
Show / Hide columns
d1
Pin h9
Bore +0,03/+0,08
d2d3d4l1l2
min.
l3kA/FSpring load in N ≈
Initial

end
4M 8M 8 x 1211527,55616,510412
5M 10M 10 x 1251834682012616
6M 10M 10 x 1251834682012616
6M 12M 12 x 1,5282040,571023,5141023
7M 12M 12 x 1,5282040,571023,5141023
8M 16M 16 x 1,5332347,5101225,5171135
10M 16M 16 x 1,5332347,5101225,5171135

Build & Price

Open 3D configurator
Specifications

Bolt diameter d1
Thread d2
Fine thread d2
Type


Selected Part (How to order)

Total (net)
9,51
plus VAT 1,81 €
gross 11,32 €
In stock
Weight: 0,028 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.