GN 822.9 Mini Indexing Plungers Stainless Steel, with and without Rest Position

Mini Indexing Plungers GN 822.9: Stainless Steel, with and without Rest Position
Type: BN - without rest position, with stainless steel knob

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Mini indexing plungers GN 822.9 are distinguished for their small dimensions.

The stainless steel mini indexing plungers present an affordable alternative to the GN 608.5 and GN 608.6 stainless steel indexing plungers.

In types C and CN, the button can be turned by 30° after retracting the indexing pin, holding it in the "retraced" position using the indexing lock.

Specification

Guide
Stainless steel AISI 304


Plunger pin
Stainless steel AISI 303


Pressure spring
Stainless steel AISI 301


Knob

  • Plastic, Polyamide (PA) for type B / C

Black, matte

  • AISI CF-8 for type BN / CN

Matte, blasted

  • Not removable

RoHS

Accessory

Positioning Bushings GN 412.4 (with Collar)
Positioning Bushings GN 412.5 (with Ramping Cone)

On request

  • With red knob
Hide technical drawing
GN 822.9 Mini Indexing Plungers, Stainless Steel, with and without Rest Position sketch

Article options / Table

Type

Bwithout rest position, with plastic knob
BNwithout rest position, with stainless steel knob
Cwith rest position, with plastic knob
CNWith rest position, with stainless steel knob
Show / Hide columns
d1
Pin h9
Bore +0,03/+0,08
l1b1b2d2 -0,05 / -0,1d3d4kl2l3l4l5
Stroke
Spring load in N ≈
initial

end
451035158214,32520,5225412
5612401810254,33025,52,526616
6612401810254,33025,52,526616
81020502314335,338352,53101135
101020502314335,338352,53101135

Build & Price

Bolt diameter d1
Length l1
Type




Bolt diameter d1
Length l1
Type




Selected Part (How to order)

Total (net)
15,30
plus VAT 2,91 €
gross 18,21 €
#artikelLagerbestandAnfrageUsa
Weight: 0,036 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 822.9-4-5-BGN 822.9-4-5-BNGN 822.9-4-5-CGN 822.9-4-5-CNGN 822.9-4-10-BGN 822.9-4-10-BNGN 822.9-4-10-CGN 822.9-4-10-CNGN 822.9-5-6-BGN 822.9-5-6-BNGN 822.9-5-6-CGN 822.9-5-6-CNGN 822.9-5-12-BGN 822.9-5-12-BNGN 822.9-5-12-CGN 822.9-5-12-CNGN 822.9-6-6-BGN 822.9-6-6-BNGN 822.9-6-6-CGN 822.9-6-6-CNGN 822.9-6-12-BGN 822.9-6-12-BNGN 822.9-6-12-CGN 822.9-6-12-CNGN 822.9-8-10-BGN 822.9-8-10-BNGN 822.9-8-10-CGN 822.9-8-10-CNGN 822.9-8-20-BGN 822.9-8-20-BNGN 822.9-8-20-CGN 822.9-8-20-CNGN 822.9-10-10-BGN 822.9-10-10-BNGN 822.9-10-10-CGN 822.9-10-10-CNGN 822.9-10-20-BGN 822.9-10-20-BNGN 822.9-10-20-CGN 822.9-10-20-CN

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.