GN 928 Shaft Clamping Units Stainless Steel, for Round Shafts or Tubes

GN 928 Shaft Clamping Units, Stainless Steel, for Round Shafts or Tubes
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Hide technical drawing
GN 928 Shaft Clamping Units, Stainless Steel, for Round Shafts or Tubes sketch

Article options / Table

Show / Hide columns
d1 h11d2d3
Round workpiece
d4 H7d5+0,2l1
max.
l2l3A/FMax. tightening
torque in Nm
Code No.
Mounting tool
8M 46 - 108M 2,5d3 / 2 + 2.8278432.9GN 928.1-3
10M 510 - 1510M 3d3 / 2 + 3.33310546GN 928.1-4
12M 615 - 2012M 4d3 / 2 + 3.539126510GN 928.1-5
16M 820 - 3016M 5d3 / 2 + 446168625GN 928.1-6
20M 1030 - 4020M 6d3 / 2 + 4.8532010846GN 928.1-8
25M 1240 - 6025M 8d3 / 2 + 5.67025121082GN 928.1-10
30M 1660 - 12530M 10d3 / 2 + 7.981301614206GN 928.1-14

Build & Price

Diameter d1
Material

Specifications

Diameter d1
Material

Selected Part (How to order)

Total (net)
22,71
plus VAT 4,31 €
gross 27,02 €
In stock
Weight: 0,007 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
82057000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 928-8-NIGN 928-10-NIGN 928-12-NIGN 928-16-NIGN 928-20-NIGN 928-25-NIGN 928-30-NI

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.