JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 189 Serrated Locking Plates Plastic

Photo

GN 189 Serrated Locking Plates, Plastic Type: B - With Drilling d<sub>3</sub> in the Center, with Two Countersunk Holes for Cap Screws
ELESA original design
code: RDB
Type: B - With Drilling d3 in the Center, with Two Countersunk Holes for Cap Screws
GN 189 Serrated Locking Plates, Plastic Type: B - With Drilling d<sub>3</sub> in the Center, with Two Countersunk Holes for Cap Screws GN 189 Serrated Locking Plates, Plastic Type: BC - With Drilling d<sub>3</sub> in the Center, with Two Countersunk Holes for Cap Screws, with a Guide GN 189 Serrated Locking Plates, Plastic Type: D - With Drilling d<sub>3</sub> in the Center, with Two Hexagon Nuts for Screwing GN 189 Serrated Locking Plates, Plastic Type: DC - With Drilling d<sub>3</sub> in the Center, with Two Hexagon Nuts for Screwing, with a Guide

Product description

Information

With the aid of serrated locking plates GN 189, standard components can be connected together at a defined angle with a positive connection.

The tooth count of 60 enables the adjustment in 6° steps, resulting in the indexing positions listed in the separate table.

The range of designs makes these plates adaptable for almost any application in this particular field. Thrust springs GN 187.2 can be placed between the locking plates during installation, allowing a clean separation upon removal.

Specification

  • Plastic
    Technopolymer (Polyamide PA-HP)
    • Glass fiber reinforced
    • Temperature resistant up to 80 °C
    • Black, matte finish

  • Hex nuts (Type D / DC)
    Stainless steel AISI 304

RoHS

Accessory

Thrust Springs GN 187.2

Technical drawing

3D
Hide technical drawing
GN 189 Serrated Locking Plates, Plastic sketch

Article options / Table

Type

BWith Drilling d3 in the Center, with Two Countersunk Holes for Cap Screws
DWith Drilling d3 in the Center, with Two Hexagon Nuts for Screwing
BCWith Drilling d3 in the Center, with Two Countersunk Holes for Cap Screws, with a Guide
DCWith Drilling d3 in the Center, with Two Hexagon Nuts for Screwing, with a Guide
Show / Hide columns
d1z
Tooth count
d2d3d4d5d6d7d8h1h2h3h4
(2 x h2)
mA/Fw min.
Stroke
326023,56,354M 4535,59,598,2181871,2
4060308,365M 5643,51211,410,522,82381,3

Build & Price

Open 3D configurator
Outside diameter d1
Tooth count z
Type




Possible angles / index positions

z
Tooth count

Angle
steps

Possible angles / index positions

60

Skala 0 bis 90 (6° Schritte)

Selected Part (How to order)

Total (net)
5,34
plus VAT 1,01 €
gross 6,35 €
In stock
ELESA Code: 51981
Description: RDB.32-60-F
Weight: 0,009 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 189-32-60-BGN 189-32-60-DGN 189-32-60-BCGN 189-32-60-DCGN 189-40-60-BGN 189-40-60-DGN 189-40-60-BCGN 189-40-60-DC

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.