JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 449 Spring-Bolt Door Latches Plastic

Photo

GN 449 Spring-Bolt Door Latches Type: A - Snap lock, without interlock, without finger handle
Color: SW - Black, matte finish
ELESA original design
code: BMS
Type: A - Snap lock, without interlock, without finger handle
Color: SW - Black, matte finish
GN 449 Spring-Bolt Door Latches Type: A - Snap lock, without interlock, without finger handle
Color: SW - Black, matte finish GN 449 Spring-Bolt Door Latches Type: A - Snap lock, without interlock, without finger handle
Color: LG - Gray, matte finish GN 449 Spring-Bolt Door Latches Type: B - Snap lock, with interlock, with finger handle
Color: LG - Gray, matte finish GN 449 Spring-Bolt Door Latches Type: B - Snap lock, with interlock, with finger handle
Color: SW - Black, matte finish

Product description

Information

Spring-bolt door latches GN 449 are an easy way of holding swing doors shut.

They are resistant to wear and have a high retaining force.

In the design with finger handle (Type B), the door is held shut with form-locking effect. The door is opened by unlocking the finger handle. This handle often saves using the extra operating handle at the door.

Specification

Plastic
Polyamide PA

  • Glass fiber reinforced
  • Temperature resistant up to 80 °C
  • Black, matte finishSWSW
  • Gray, matte finishLGLG

Pressure spring
Stainless steel


RoHS

Technical drawing

3D
Hide technical drawing
GN 449 Spring-Bolt Door Latches sketch

Article options / Table

Type

ASnap lock, without interlock, without finger handle
BSnap lock, with interlock, with finger handle
Show / Hide columns
bHolding force FH in N
(for type A with bore distance 34 mm)
38100

Build & Price

Open 3D configurator
Width b
Type


Color
LG
SW

Selected Part (How to order)

Total (net)
3,66
plus VAT 0,70 €
gross 4,36 €
In stock
ELESA Code: 627001
Description: BMS.32-25-CH4
Weight: 0,023 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.