GN 450 Ball-Shaped Door Locks Plastic

Ball-Shaped Door Locks GN 450: Plastic
ELESA original design
code: BPS.

Product description

The ball-shaped door locks GN 450 have been conceived for the use with both shutter doors and sliding doors.

The ball-shaped door lock consists of a clamp to be fixed to a frame and a ball to be fixed to a door.

Under specific tests, the clamp showed constant performances for more than 20.000 cycles.

Specification

Clamp
Plastic (Polyacetal POM)

  • Temperature resistant up to 60 °C
  • Black, matte finish

Ball
Plastic (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 60 °C
  • Black, matte finish

RoHS

Hide technical drawing
GN 450 Ball-Shaped Door Locks, Plastic sketch

Article options / Table

Show / Hide columns
bd
Ball-Ø
s1
min.

max.
s2
min.

max.
Holding force in N
281417,819,37,99,930

Build & Price

Length b
Outside diameter d
Length b
Outside diameter d

Assembly instructions

Skizze GN 450

The minimum thickness for the profile suitable for use is15 mm, while the distance between door and frame must be within 2.5 mm and 3.5 mm.

Skizze GN 450 2

Für Anwendungsfälle, bei denen die Türe nicht gleich hoch wie der Rahmen ist, stehen Spacers GN 450.1 mit der Höhe h = 5, 10 und 15 mm zur Verfügung.

Selected Part (How to order)

Total (net)
2,74
plus VAT 0,52 €
gross 3,26 €
In stock
ELESA Code: 6251
Description: BPS.30
Weight: 0,009 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.