JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 231 Tube Supports Aluminum, Split Assembly

Photo

GN 231 Tube Supports, Aluminum d<sub>1</sub> / s<sub>1</sub>: B - Bore
Finish: BL - Plain finish, matte shot-plasted
d1 / s1: B - Bore
Finish: BL - Plain finish, matte shot-plasted
GN 231 Tube Supports, Aluminum d<sub>1</sub> / s<sub>1</sub>: B - Bore
Finish: BL - Plain finish, matte shot-plasted GN 231 Tube Supports, Aluminum d<sub>1</sub> / s<sub>1</sub>: B - Bore
Finish: SW - Black, RAL 9005, textured finish GN 231 Tube Supports, Aluminum d<sub>1</sub> / s<sub>1</sub>: V - Square
Finish: BL - Plain finish, matte shot-plasted GN 231 Tube Supports, Aluminum d<sub>1</sub> / s<sub>1</sub>: V - Square
Finish: SW - Black, RAL 9005, textured finish
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

The clamping bore of tube supports GN 231 is not machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

Tube supports GN 231 can also be mounted to profile systems.

At the screw locations z, the socket cap screws reduce the bore cross-section for clamping.

Specification

Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
  • Plain finish, matte shot-plastedBLBL

Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring


RoHS

Technical drawing

3D
Hide technical drawing
GN 231 Tube Supports, Aluminum sketch

Article options / Table

Identification no.

2With 2 stainless steel socket cap screws ISO 4762
Show / Hide columns
d1
Bore
s1
Square
d2k
Clamping
length
l1l2l3m1m2s2z
Screw
locations
B 8V 86,21752383,53610,510M6-30
B 10V 106,21752383,53610,510M6-30
B 12V 126,21752383,53610,510M6-30
B 14V 146,21752383,53610,510M6-30
B 15V 156,21752383,53610,510M6-30
B 16V 166,21752383,53610,510M6-30
B 18V 186,21752383,53610,510M6-30
B 20V 208,52270554481613M8-45
B 25V 258,52270554481613M8-45
B 30V 308,52270554481613M8-45
B 40V 401127100805733017M10-65
B 42-1127100805733017M10-65
B 45V 451127100805733017M10-65
B 48-1127100805733017M10-65
B 50V 501127100805733017M10-65
B 60V 601127100905783017M10-75

Build & Price

Open 3D configurator
Bore d1
Square s1
Identification No.

Finish
BL
SW

Selected Part (How to order)

Total (net)
11,19
plus VAT 2,13 €
gross 13,32 €
In stock
incl. material surcharge: 0,10 €
The material surcharge is already included in the price.
Weight: 0,050 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 231-B8-2-SWGN 231-B8-2-BLGN 231-V8-2-SWGN 231-V8-2-BLGN 231-B10-2-SWGN 231-B10-2-BLGN 231-V10-2-SWGN 231-V10-2-BLGN 231-B12-2-SWGN 231-B12-2-BLGN 231-V12-2-SWGN 231-V12-2-BLGN 231-B14-2-SWGN 231-B14-2-BLGN 231-V14-2-SWGN 231-V14-2-BLGN 231-B15-2-SWGN 231-B15-2-BLGN 231-V15-2-SWGN 231-V15-2-BLGN 231-B16-2-SWGN 231-B16-2-BLGN 231-V16-2-SWGN 231-V16-2-BLGN 231-B18-2-SWGN 231-B18-2-BLGN 231-V18-2-SWGN 231-V18-2-BLGN 231-B20-2-SWGN 231-B20-2-BLGN 231-V20-2-SWGN 231-V20-2-BLGN 231-B25-2-SWGN 231-B25-2-BLGN 231-V25-2-SWGN 231-V25-2-BLGN 231-B30-2-SWGN 231-B30-2-BLGN 231-V30-2-SWGN 231-V30-2-BLGN 231-B40-2-SWGN 231-B40-2-BLGN 231-V40-2-SWGN 231-V40-2-BLGN 231-B42-2-SWGN 231-B42-2-BLGN 231-B45-2-SWGN 231-B45-2-BLGN 231-V45-2-SWGN 231-V45-2-BLGN 231-B48-2-SWGN 231-B48-2-BLGN 231-B50-2-SWGN 231-B50-2-BLGN 231-V50-2-SWGN 231-V50-2-BLGN 231-B60-2-SWGN 231-B60-2-BLGN 231-V60-2-SWGN 231-V60-2-BL

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.