GN 528 Cabinet U-Handles Plastic

Cabinet U-Handles GN 528: Plastic
Original design code:
M.443-CH / M.443N-CH
M.443 AE-V0 / M.443-ESD
Material: PA - Plastic
Color: SW - Black, RAL 9005, matte finish

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show all compatible products
ESD

Product Family ESD

ESD standard parts are made of conductive materials which help to eliminate static charges. They are used in applications where components sensitive to static charges are handled.

  • antistatic properties
  • complying with IEC 61340-5-1
Show all ESD products

Product description

Cabinet U-handles GN 528 are offered in various plastic versions.

Cabinet U-handles of the type PP (Polypropylene) are, however, less viable from a mechanical and thermal viewpoint, but pricewise they are more competitive but are quite adequate for many applications.

Cabinet U-handles of the type SV are made of a plastic material type UL 94 V-0 which is self-extinguishing. The classification to UL 94 V-0 (Underwiters Labora-tories) covers the properties and durability against fire. According to their tests a plastic test piece of a defined shape and dimension is set alight in a vertical position whereby the flame on a scale from V–0 has to extinguish itself within 10 seconds without leaving any burning droplets.

Cabinet U-handles type ESD are made out of a conductive plastic material which prevents an electrostactical loading. The imprint ESD on the surface of the handle defines the special antistatical properties according to IEC 61340-5-1.

Specification

PlasticPA, Polyamide

  • Glass fiber reinforced
  • Operating temperature -30 °C to +130 °C
  • Color
    • Black, RAL 9005, matte finishSWSW
    • Orange, RAL 2004, matte finishOROR
    • Gray, RAL 7031, matte finishGRGR
    • Red, RAL 3000, matte finishRTRT
    • Green, RAL 6017, matte finishGNGN

PlasticPP, Polypropylene

  • Glass fiber reinforced
  • Operating temperature -20 °C to +100 °C
  • Black, RAL 9005, matte finishSWSW

PlasticSV, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +150 °C
  • Black, RAL 9005, matte finishSWSW

PlasticESD, Polyamide (PA)

  • Antistatic
  • Glass fiber reinforced
  • Operating temperature -30 °C to +130 °C
  • Black, RAL 9005, matte finishSWSW

RoHS

Hide technical drawing
GN 528 Cabinet U-Handles, Plastic sketch

Article options / Table

Show / Hide columns
l1d1
PA

pp

SV

ESD
bd2h1h2l2l3st
94 -16,56,56,56,52110,53861097467
117 ±16,56,56,5-2610,54191379376
117 ±18,58,58,58,52613,5416,51379378,5
122 ±18,58,5--2613,5416,514210078,5
132 ±18,58,58,5-2713,5457,515010878,5
140 ±18,58,5--2713,5467,516011378,5
160 ±18,58,5--2813,5507,51791327,58,5
179 ±18,58,58,5-2813,5508,51961517,58,5
235 ±110,510,5--3016,5549,52602018,510,5

Build & Price

Material




Length l1
Bore d1
Color
GN
GR
OR
RT
SW
Material




Length l1
Bore d1
Color
GN
GR
OR
RT
SW

Selected Part (How to order)

Total (net)
2,20
plus VAT 0,42 €
gross 2,62 €
In stock
ELESA Code: 37001
Description: M.443/110-CH-C9
Weight: 0,024 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 528-PA-94-6,5-SWGN 528-PP-94-6,5-SWGN 528-SV-94-6,5-SWGN 528-ESD-94-6,5-SWGN 528-PA-94-6,5-ORGN 528-PA-94-6,5-GRGN 528-PA-94-6,5-RTGN 528-PA-94-6,5-GNGN 528-PA-117-6,5-SWGN 528-PP-117-6,5-SWGN 528-SV-117-6,5-SWGN 528-PA-117-6,5-ORGN 528-PA-117-6,5-GRGN 528-PA-117-6,5-RTGN 528-PA-117-6,5-GNGN 528-PA-117-8,5-SWGN 528-PP-117-8,5-SWGN 528-SV-117-8,5-SWGN 528-ESD-117-8,5-SWGN 528-PA-117-8,5-ORGN 528-PA-117-8,5-GRGN 528-PA-117-8,5-RTGN 528-PA-117-8,5-GNGN 528-PA-122-8,5-SWGN 528-PP-122-8,5-SWGN 528-PA-122-8,5-ORGN 528-PA-122-8,5-GRGN 528-PA-122-8,5-RTGN 528-PA-122-8,5-GNGN 528-PA-132-8,5-SWGN 528-PP-132-8,5-SWGN 528-SV-132-8,5-SWGN 528-PA-132-8,5-ORGN 528-PA-132-8,5-GRGN 528-PA-132-8,5-RTGN 528-PA-132-8,5-GNGN 528-PA-140-8,5-SWGN 528-PP-140-8,5-SWGN 528-PA-140-8,5-ORGN 528-PA-140-8,5-GRGN 528-PA-140-8,5-RTGN 528-PA-140-8,5-GNGN 528-PA-160-8,5-SWGN 528-PP-160-8,5-SWGN 528-PA-160-8,5-ORGN 528-PA-160-8,5-GRGN 528-PA-160-8,5-RTGN 528-PA-160-8,5-GNGN 528-PA-179-8,5-SWGN 528-PP-179-8,5-SWGN 528-SV-179-8,5-SWGN 528-PA-179-8,5-ORGN 528-PA-179-8,5-GRGN 528-PA-179-8,5-RTGN 528-PA-179-8,5-GNGN 528-PA-235-10,5-SWGN 528-PP-235-10,5-SWGN 528-PA-235-10,5-ORGN 528-PA-235-10,5-GRGN 528-PA-235-10,5-RTGN 528-PA-235-10,5-GN

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.