GN 1140 Holding Bushings Stainless Steel, for Ball Lock Pins / Locking Pins

Holding Bushings GN 1140: Stainless Steel, for Ball Lock Pins / Locking Pins
Type: B - With collar

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Holding bushings GN 1140 are designed for ball lock pins, such as GN 113.3, or locking pins GN 114.2. They are used when the existing wall thickness is thin or for installation in a blind hole. They also provide reinforcement when the locking pin or ball lock pin is used with soft, sensitive materials.

Type B establishes a defined screw-in depth due to the collar. Type S with countersunk head allows for centered, flush installation in an easily created hole.
The holding bushings fit the following locking pins and ball lock pins: GN 113.3, GN 113.4, GN 113.5, GN 113.6, GN 113.7, GN 113.8, GN 113.9, GN 113.10, GN 113.11, GN 113.12, GN 113.30, GN 114.2, GN 114.3, GN 114.6, GN 124.2, GN 124.3, GN 214.2, GN 214.3, GN 214.6

Specification

Stainless steel AISI 303NI


RoHS

Hide technical drawing
GN 1140 Holding Bushings, Stainless Steel, for Ball Lock Pins / Locking Pins sketch

Article options / Table

Type

BWith collar
SWith countersunk head
Show / Hide columns
d1d2d3d4d5d6l1l2l3swt1t2t3
5 +0,10/+0,02M 1216189,46,516,52124101,517,5
6 +0,10/+0,02M 14182011,48,217,52325102,518,5
8 +0,10/+0,02M 1620221311,119,5253610320,5
10 +0,15/+0,05M 20252716,413,421,5283810422
12 +0,15/+0,05M 24303219,615,429,53941020533,5
16 +0,15/+0,05M 3036382520,333,54341020736,5

Build & Price

Diameter d1
Thread d2
Type


Material

Diameter d1
Thread d2
Type


Material

Selected Part (How to order)

Total (net)
7,89
plus VAT 1,50 €
gross 9,39 €
In stock
incl. material surcharge: 0,12 €
The material surcharge is already included in the price.
Weight: 0,014 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 1140-5-M12-B-NIGN 1140-5-M12-S-NIGN 1140-6-M14-B-NIGN 1140-6-M14-S-NIGN 1140-8-M16-B-NIGN 1140-8-M16-S-NIGN 1140-10-M20-B-NIGN 1140-10-M20-S-NIGN 1140-12-M24-B-NIGN 1140-12-M24-S-NIGN 1140-16-M30-B-NIGN 1140-16-M30-S-NI

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.